Inch and Metric Size, Stainless Steel,
Leveling Feet
With Tapped Socket, Plain, With Plastic Base Cap, or With Rubber Pad
GN 41

RoHS Compliant

 
GN 41
 
This line drawing is movable on the page...just click and drag!
 
Specification
Information

Tapped socket: Stainless steel, European standard No. 1.4301 (American Standard Series 304), shot-blast finish, with internal thread, European Standard No. 1.4305 (American Standard Series 303)
Assembly screw: Stainless steel A2, loctited into place
Optional plastic base cap: Elastomer (TPE) plastic, black, 80 ~ shore A, clipped on
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 Shore hardness
Type D0 - Plain base, without rubber underlay
Type D1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 41 leveling feet are simple, economically priced components.
The static load bearing capacity given in the table was determined by a test series in which the load was applied perpendicular to the plate. For the values given in the table, the strain relief may result in minor deformations of the base. The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

d3
Base
Dia.

l1

l2

l3

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type D0
With
Plastic Base
Cap
Type D1
With
Rubber
Pad
Type D3

41-40-5/16X18-25-D0-X
Download the CAD

41-40-5/16X18-25-D1-X
Download the CAD

41-40-5/16X18-25-D3-X
Download the CAD

1.57
(40)

5/16-18

1.69
(43)

.98
(25)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.55
(14)

.31
(8)

8

41-40-3/8X16-28-D0-X
Download the CAD

41-40-3/8X16-28-D1-X
Download the CAD

41-40-3/8X16-28-D3-X
Download the CAD

1.57
(40)

3/8-16

1.69
(43)

1.10
(28)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.55
(14)

.39
(10)

12

41-40-1/2X13-31-D0-X
Download the CAD

41-40-1/2X13-31-D1-X
Download the CAD

41-40-1/2X13-31-D3-X
Download the CAD

1.57
(40)

1/2-13

1.69
(43)

1.22
(31)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.67
(17)

.47
(12)

12

41-40-5/8X11-37-D0-X
Download the CAD

41-40-5/8X11-37-D1-X
Download the CAD

41-40-5/8X11-37-D3-X
Download the CAD

1.57
(40)

5/8-11

1.69
(43)

1.46
(37)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.87
(22)

.63
(16)

12

41-50-5/16X18-25-D0-X
Download the CAD

41-50-5/16X18-25-D1-X
Download the CAD

41-50-5/16X18-25-D3-X
Download the CAD

1.97
(50)

5/16-18

2.13
(54)

.98
(25)

.24
(6)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.31
(8)

8

41-50-3/8X16-28-D0-X
Download the CAD

41-50-3/8X16-28-D1-X
Download the CAD

41-50-3/8X16-28-D3-X
Download the CAD

1.97
(50)

3/8-16

2.13
(54)

1.10
(28)

.24
(6))

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.39
(10)

14

41-50-1/2X13-32-D0-X
Download the CAD

41-50-1/2X13-32-D1-X
Download the CAD

41-50-1/2X13-32-D3-X
Download the CAD

1.97
(50)

1/2-13

2.13
(54)

1.26
(32)

.24
(6)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.67
(17)

.47
(12)

14

41-50-5/8X11-37-D0-X
Download the CAD

41-50-5/8X11-37-D1-X
Download the CAD

41-50-5/8X11-37-D3-X
Download the CAD

1.97
(50)

5/8-11

2.13
(54)

1.46
(37)

.24
(6)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.87
(22)

.63
(16)

14

41-60-5/16X18-25-D0-X
Download the CAD

41-60-5/16X18-25-D1-X
Download the CAD

41-60-5/16X18-25-D3-X
Download the CAD

2.36
(60)

5/16-18

2.52
(64)

.98
(25)

.24
(6))

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.55
(14)

.31
(8)

8

41-60-3/8X16-28-D0-X
Download the CAD

41-60-3/8X16-28-D1-X
Download the CAD

41-60-3/8X16-28-D3-X
Download the CAD

2.36
(60)

3/8-16

2.52
(64)

1.10
(28)

.24
(6)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5))

.55
(14)

.39
(10)

14

41-60-1/2X13-32-D0-X
Download the CAD

41-60-1/2X13-32-D1-X
Download the CAD

41-60-1/2X13-32-D3-X
Download the CAD

2.36
(60)

1/2-13

2.52
(64)

1.26
(32)

.24
(6))

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.67
(17)

.47
(12)

16

41-60-5/8X11-25-D0-X
Download the CAD

41-60-5/8X11-25-D1-X
Download the CAD

41-60-5/8X11-25-D3-X
Download the CAD

2.36
(60)

5/8-11

2.52
(64)

1.46
(37)

.24
(6)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.87
(22)

.63
(16)

16

41-80-5/16X18-26-D0-X
Download the CAD

41-80-5/16X18-26-D1-X
Download the CAD

41-80-5/16X18-26-D3-X
Download the CAD

3.15
(80)

5/16-18

3.31
(84)

1.02
(26)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.31
(8)

8

41-80-3/8X16-29-D0-X
Download the CAD

41-80-3/8X16-29-D1-X
Download the CAD

41-80-3/8X16-29-D3-X
Download the CAD

3.15
(80)

3/8-16

3.31
(84)

1.14
(29)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.39
(10)

14

41-80-1/2X13-32-D0-X
Download the CAD

41-80-1/2X13-32-D1-X
Download the CAD

41-80-1/2X13-32-D3-X
Download the CAD

3.15
(80)

1/2-13

3.31
(84)

1.26
(32)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.67
(17)

.47
(12)

20

41-80-5/8X11-38-D0-X
Download the CAD

41-80-5/8X11-38-D1-X
Download the CAD

41-80-5/8X11-38-D3-X
Download the CAD

3.15
(80)

5/8-11

3.31
(84)

1.50
(38)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.87
(22)

.63
(16)

20

41-80-3/4X10-45-D0-X
Download the CAD

41-80-3/4X10-45-D1-X
Download the CAD

41-80-3/4X10-45-D3-X
Download the CAD

3.15
(80)

3/4-10

3.31
(84)

1.77
(45)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

1.06
(27)

.79
(20)

20

 

Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3
Base
Dia.

l1

l2

l3

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type D0
With
Plastic Base
Cap
Type D1
With
Rubber
Pad
Type D3

41-40-M8-25-D0-X
Download the CAD

41-40-M8-25-D1-X
Download the CAD

41-40-M8-25-D3-X
Download the CAD

40
(1.57)

M8 x 1.25

43
(1.69)

25
(.98)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

14
(.55)

8
(.31)

8

41-40-M10-28-D0-X
Download the CAD

41-40-M10-28-D1-X
Download the CAD

41-40-M10-28-D3-X
Download the CAD

40
(1.57)

M10 x 1.5

43
(1.69)

28
(1.10)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

14
(.55)

10
(.39)

12

41-40-M12-31-D0-X
Download the CAD

41-40-M12-31-D1-X
Download the CAD

41-40-M12-31-D3-X
Download the CAD

40
(1.57)

M12 x 1.75

43
(1.69)

31
(1.22)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

17
(.67)

12
(.47)

12

41-40-M16-37-D0-X
Download the CAD

41-40-M16-37-D1-X
Download the CAD

41-40-M16-37-D3-X
Download the CAD

40
(1.57)

M16 x 2.0

43
(1.69)

37
(1.46)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

22
(.87)

16
(.63)

12

41-50-M8-25-D0-X
Download the CAD

41-50-M8-25-D1-X
Download the CAD

41-50-M8-25-D3-X
Download the CAD

50
(1.97)

M8 x 1.25

54
(2.13)

25
(.98)

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

8
(.31)

8

41-50-M10-28-D0-X
Download the CAD

41-50-M10-28-D1-X
Download the CAD

41-50-M10-28-D3-X
Download the CAD

50
(1.97)

M10 x 1.5

54
(2.13)

28
(1.10)

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

10
(.39)

14

41-50-M12-32-D0-X
Download the CAD

41-50-M12-32-D1-X
Download the CAD

41-50-M12-32-D3-X
Download the CAD

50
(1.97)

M12 x 1.75

54
(2.13)

32
(1.26)

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

12
(.47)

14

41-50-M16-37-D0-X
Download the CAD

41-50-M16-37-D1-X
Download the CAD

41-50-M16-37-D3-X
Download the CAD

50
(1.97)

M16 x 2.0

54
(2.13)

37
(1.46)

6
(.24)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

22
(.87)

16
(.63)

14

41-60-M8-25-D0-X
Download the CAD

41-60-M8-25-D1-X
Download the CAD

41-60-M8-25-D3-X
Download the CAD

60
(2.36)

M8 x 1.25

64
(2.52)

25
(.98)

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

8
(.31)

8

41-60-M10-28-D0-X
Download the CAD

41-60-M10-28-D1-X
Download the CAD

41-60-M10-28-D3-X
Download the CAD

60
(2.36)

M10 x 1.5

64
(2.52)

28
(1.10)

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

10
(.39)

14

41-60-M12-32-D0-X
Download the CAD

41-60-M12-32-D1-X
Download the CAD

41-60-M12-32-D3-X
Download the CAD

60
(2.36)

M12 x 1.75

64
(2.52)

32
(1.26)

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

12
(.47)

16

41-60-M16-25-D0-X
Download the CAD

41-60-M16-25-D1-X
Download the CAD

41-60-M16-25-D3-X
Download the CAD

60
(2.36)

M16 x 2.0

64
(2.52)

37
(1.46)

6
(.24)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

22
(.87)

16
(.63)

16

41-80-M8-26-D0-X
Download the CAD

41-80-M8-26-D1-X
Download the CAD

41-80-M8-26-D3-X
Download the CAD

80
(3.15)

M8 x 1.25

84
(3.31)

26
(1.02)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

8
(.31)

8

41-80-M10-29-D0-X
Download the CAD

41-80-M10-29-D1-X
Download the CAD

41-80-M10-29-D3-X
Download the CAD

80
(3.15)

M10 x 1.5

84
(3.31)

29
(1.14)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

10
(.39)

14

41-80-M12-32-D0-X
Download the CAD

41-80-M12-32-D1-X
Download the CAD

41-80-M12-32-D3-X
Download the CAD

80
(3.15)

M12 x 1.75

84
(3.31)

32
(1.26)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

12
(.47)

20

41-80-M16-38-D0-X
Download the CAD

41-80-M16-38-D1-X
Download the CAD

41-80-M16-38-D3-X
Download the CAD

80
(3.15)

M16 x 2.0

84
(3.31)

38
(1.50)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

22
(.87)

16
(.63)

20

41-80-M20-45-D0-X
Download the CAD

41-80-M20-45-D1-X
Download the CAD

41-80-M20-45-D3-X
Download the CAD

80
(3.15)

M20 x 2.5

84
(3.31)

45
(1.77)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

27
(1.06)

20
(.79)

20