Inch and Metric Size, Steel,
Leveling Feet with Fixing Lug
Plain, With Plastic Base Cap, or With Rubber Pad
GN 42

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base:
Types A0 and A1--Steel, zinc plated, blue passivated finish
Type D3--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Threaded stud: Steel, zinc plated, blue passivated finish
Hex nut: Steel, zinc plated, blue passivated finish, ISO 4032
Hex nut is standard part of assembly
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, ~80 shore A hardness
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 shore A hardness

Type A0 - Plain base, without rubber underlay
Type A1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 42 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Plain Base

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-3/8X16-75-A0-SK
Download the CAD

42-50-3/8X16-75-A0-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-3/8X16-100-A0-SK
Download the CAD

42-50-3/8X16-100-A0-S
Download the CAD

3.94

42-50-3/8X16-125-A0-SK
Download the CAD

42-50-3/8X16-125-A0-S
Download the CAD

4.92

42-50-3/8X16-150-A0-SK
Download the CAD

42-50-3/8X16-150-A0-S
Download the CAD

5.91

42-50-1/2X13-75-A0-SK
Download the CAD

42-50-1/2X13-75-A0-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-1/2X13-100-A0-SK
Download the CAD

42-50-1/2X13-100-A0-S
Download the CAD

3.94

42-50-1/2X13-125-A0-SK
Download the CAD

42-50-1/2X13-125-A0-S
Download the CAD

4.92

42-50-1/2X13-150-A0-SK
Download the CAD

42-50-1/2X13-150-A0-S
Download the CAD

5.91

42-50-5/8X11-75-A0-UK
Download the CAD

42-50-5/8X11-75-A0-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

--

.67
(17)

--

.47
(12)

.31
(8)

8

42-50-5/8X11-100-A0-UK
Download the CAD

42-50-5/8X11-100-A0-U
Download the CAD

3.94

42-50-5/8X11-125-A0-UK
Download the CAD

42-50-5/8X11-125-A0-U
Download the CAD

4.92

42-50-5/8X11-150-A0-UK
Download the CAD

42-50-5/8X11-150-A0-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-3/8X16-75-A0-SK
Download the CAD

42-60-3/8X16-75-A0-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-3/8X16-100-A0-SK
Download the CAD

42-60-3/8X16-100-A0-S
Download the CAD

3.94

42-60-3/8X16-125-A0-SK
Download the CAD

42-60-3/8X16-125-A0-S
Download the CAD

4.92

42-60-3/8X16-150-A0-SK
Download the CAD

42-60-3/8X16-150-A0-S
Download the CAD

5.91

42-60-1/2X13-75-A0-SK
Download the CAD

42-60-1/2X13-75-A0-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-1/2X13-100-A0-SK
Download the CAD

42-60-1/2X13-100-A0-S
Download the CAD

3.94

42-60-1/2X13-125-A0-SK
Download the CAD

42-60-1/2X13-125-A0-S
Download the CAD

4.92

42-60-1/2X13-150-A0-SK
Download the CAD

42-60-1/2X13-150-A0-S
Download the CAD

5.91

42-60-5/8X11-75-A0-UK
Download the CAD

42-60-5/8X11-75-A0-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

--

.67
(17)

--

.47
(12)

.31
(8)

10

42-60-5/8X11-100-A0-UK
Download the CAD

42-60-5/8X11-100-A0-U
Download the CAD

3.94

42-60-5/8X11-125-A0-UK
Download the CAD

42-60-5/8X11-125-A0-U
Download the CAD

4.92

42-60-5/8X11-150-A0-UK
Download the CAD

42-60-5/8X11-150-A0-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-3/8X16-75-A0-SK
Download the CAD

42-80-3/8X16-75-A0-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

10

42-80-3/8X16-100-A0-SK
Download the CAD

42-80-3/8X16-100-A0-S
Download the CAD

3.94

42-80-3/8X16-125-A0-SK
Download the CAD

42-80-3/8X16-125-A0-S
Download the CAD

4.92

42-80-3/8X16-150-A0-SK
Download the CAD

42-80-3/8X16-150-A0-S
Download the CAD

5.91

42-80-1/2X13-75-A0-SK
Download the CAD

42-80-1/2X13-75-A0-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

12

42-80-1/2X13-100-A0-SK
Download the CAD

42-80-1/2X13-100-A0-S
Download the CAD

3.94

42-80-1/2X13-125-A0-SK
Download the CAD

42-80-1/2X13-125-A0-S
Download the CAD

4.92

42-80-1/2X13-150-A0-SK
Download the CAD

42-80-1/2X13-150-A0-S
Download the CAD

5.91

42-80-5/8X11-75-A0-UK
Download the CAD

42-80-5/8X11-75-A0-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.67
(17)

--

.47
(12)

.31
(8)

12

42-80-5/8X11-100-A0-UK
Download the CAD

42-80-5/8X11-100-A0-U
Download the CAD

3.94

42-80-5/8X11-125-A0-UK
Download the CAD

42-80-5/8X11-125-A0-U
Download the CAD

4.92

42-80-5/8X11-150-A0-UK
Download the CAD

42-80-5/8X11-150-A0-U
Download the CAD

5.91

42-80-3/4X10-100-A0-UK
Download the CAD

42-80-3/4X10-100-A0-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.71
(18)

--

.59
(15)

.39
(10)

16

42-80-3/4X10-125-A0-UK
Download the CAD

42-80-3/4X10-125-A0-U
Download the CAD

4.92

42-80-3/4X10-150-A0-UK
Download the CAD

42-80-3/4X10-150-A0-U
Download the CAD

5.91

 
Inch Table - With Plastic Base Cap

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-3/8X16-75-A1-SK
Download the CAD

42-50-3/8X16-75-A1-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-3/8X16-100-A1-SK
Download the CAD

42-50-3/8X16-100-A1-S
Download the CAD

3.94

42-50-3/8X16-125-A1-SK
Download the CAD

42-50-3/8X16-125-A1-S
Download the CAD

4.92

42-50-3/8X16-150-A1-SK
Download the CAD

42-50-3/8X16-150-A1-S
Download the CAD

5.91

42-50-1/2X13-75-A1-SK
Download the CAD

42-50-1/2X13-75-A1-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-1/2X13-100-A1-SK
Download the CAD

42-50-1/2X13-100-A1-S
Download the CAD

3.94

42-50-1/2X13-125-A1-SK
Download the CAD

42-50-1/2X13-125-A1-S
Download the CAD

4.92

42-50-1/2X13-150-A1-SK
Download the CAD

42-50-1/2X13-150-A1-S
Download the CAD

5.91

42-50-5/8X11-75-A1-UK
Download the CAD

42-50-5/8X11-75-A1-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

--

.67
(17)

--

.47
(12)

.31
(8)

8

42-50-5/8X11-100-A1-UK
Download the CAD

42-50-5/8X11-100-A1-U
Download the CAD

3.94

42-50-5/8X11-125-A1-UK
Download the CAD

42-50-5/8X11-125-A1-U
Download the CAD

4.92

42-50-5/8X11-150-A1-UK
Download the CAD

42-50-5/8X11-150-A1-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-3/8X16-75-A1-SK
Download the CAD

42-60-3/8X16-75-A1-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-3/8X16-100-A1-SK
Download the CAD

42-60-3/8X16-100-A1-S
Download the CAD

3.94

42-60-3/8X16-125-A1-SK
Download the CAD

42-60-3/8X16-125-A1-S
Download the CAD

4.92

42-60-3/8X16-150-A1-SK
Download the CAD

42-60-3/8X16-150-A1-S
Download the CAD

5.91

42-60-1/2X13-75-A1-SK
Download the CAD

42-60-1/2X13-75-A1-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-1/2X13-100-A1-SK
Download the CAD

42-60-1/2X13-100-A1-S
Download the CAD

3.94

42-60-1/2X13-125-A1-SK
Download the CAD

42-60-1/2X13-125-A1-S
Download the CAD

4.92

42-60-1/2X13-150-A1-SK
Download the CAD

42-60-1/2X13-150-A1-S
Download the CAD

5.91

42-60-5/8X11-75-A1-UK
Download the CAD

42-60-5/8X11-75-A1-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

--

.67
(17)

--

.47
(12)

.31
(8)

10

42-60-5/8X11-100-A1-UK
Download the CAD

42-60-5/8X11-100-A1-U
Download the CAD

3.94

42-60-5/8X11-125-A1-UK
Download the CAD

42-60-5/8X11-125-A1-U
Download the CAD

4.92

42-60-5/8X11-150-A1-UK
Download the CAD

42-60-5/8X11-150-A1-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-3/8X16-75-A1-SK
Download the CAD

42-80-3/8X16-75-A1-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

10

42-80-3/8X16-100-A1-SK
Download the CAD

42-80-3/8X16-100-A1-S
Download the CAD

3.94

42-80-3/8X16-125-A1-SK
Download the CAD

42-80-3/8X16-125-A1-S
Download the CAD

4.92

42-80-3/8X16-150-A1-SK
Download the CAD

42-80-3/8X16-150-A1-S
Download the CAD

5.91

42-80-1/2X13-75-A1-SK
Download the CAD

42-80-1/2X13-75-A1-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

12

42-80-1/2X13-100-A1-SK
Download the CAD

42-80-1/2X13-100-A1-S
Download the CAD

3.94

42-80-1/2X13-125-A1-SK
Download the CAD

42-80-1/2X13-125-A1-S
Download the CAD

4.92

42-80-1/2X13-150-A1-SK
Download the CAD

42-80-1/2X13-150-A1-S
Download the CAD

5.91

42-80-5/8X11-75-A1-UK
Download the CAD

42-80-5/8X11-75-A1-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.67
(17)

--

.47
(12)

.31
(8)

12

42-80-5/8X11-100-A1-UK
Download the CAD

42-80-5/8X11-100-A1-U
Download the CAD

3.94

42-80-5/8X11-125-A1-UK
Download the CAD

42-80-5/8X11-125-A1-U
Download the CAD

4.92

42-80-5/8X11-150-A1-UK
Download the CAD

42-80-5/8X11-150-A1-U
Download the CAD

5.91

42-80-3/4X10-100-A1-UK
Download the CAD

42-80-3/4X10-100-A1-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.71
(18)

--

.59
(15)

.39
(10)

16

42-80-3/4X10-125-A1-UK
Download the CAD

42-80-3/4X10-125-A1-U
Download the CAD

4.92

42-80-3/4X10-150-A1-UK
Download the CAD

42-80-3/4X10-150-A1-U
Download the CAD

5.91

 
Inch Table - With Non-Skid Rubber Pad

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-3/8X16-75-D3-SK
Download the CAD

42-50-3/8X16-75-D3-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-3/8X16-100-D3-SK
Download the CAD

42-50-3/8X16-100-D3-S
Download the CAD

3.94

42-50-3/8X16-125-D3-SK
Download the CAD

42-50-3/8X16-125-D3-S
Download the CAD

4.92

42-50-3/8X16-150-D3-SK
Download the CAD

42-50-3/8X16-150-D3-S
Download the CAD

5.91

42-50-1/2X13-75-D3-SK
Download the CAD

42-50-1/2X13-75-D3-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

.43
(11)

--

.67
(17)

--

--

8

42-50-1/2X13-100-D3-SK
Download the CAD

42-50-1/2X13-100-D3-S
Download the CAD

3.94

42-50-1/2X13-125-D3-SK
Download the CAD

42-50-1/2X13-125-D3-S
Download the CAD

4.92

42-50-1/2X13-150-D3-SK
Download the CAD

42-50-1/2X13-150-D3-S
Download the CAD

5.91

42-50-5/8X11-75-D3-UK
Download the CAD

42-50-5/8X11-75-D3-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)

.08
(2)

.16
(4)

1.77
(45)

--

.67
(17)

--

.47
(12)

.31
(8)

8

42-50-5/8X11-100-D3-UK
Download the CAD

42-50-5/8X11-100-D3-U
Download the CAD

3.94

42-50-5/8X11-125-D3-UK
Download the CAD

42-50-5/8X11-125-D3-U
Download the CAD

4.92

42-50-5/8X11-150-D3-UK
Download the CAD

42-50-5/8X11-150-D3-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-3/8X16-75-D3-SK
Download the CAD

42-60-3/8X16-75-D3-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-3/8X16-100-D3-SK
Download the CAD

42-60-3/8X16-100-D3-S
Download the CAD

3.94

42-60-3/8X16-125-D3-SK
Download the CAD

42-60-3/8X16-125-D3-S
Download the CAD

4.92

42-60-3/8X16-150-D3-SK
Download the CAD

42-60-3/8X16-150-D3-S
Download the CAD

5.91

42-60-1/2X13-75-D3-SK
Download the CAD

42-60-1/2X13-75-D3-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

.43
(11)

--

.67
(17)

--

--

10

42-60-1/2X13-100-D3-SK
Download the CAD

42-60-1/2X13-100-D3-S
Download the CAD

3.94

42-60-1/2X13-125-D3-SK
Download the CAD

42-60-1/2X13-125-D3-S
Download the CAD

4.92

42-60-1/2X13-150-D3-SK
Download the CAD

42-60-1/2X13-150-D3-S
Download the CAD

5.91

42-60-5/8X11-75-D3-UK
Download the CAD

42-60-5/8X11-75-D3-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)

.08
(2)

.18
(4.5)

1.97
(50)

--

.67
(17)

--

.47
(12)

.31
(8)

10

42-60-5/8X11-100-D3-UK
Download the CAD

42-60-5/8X11-100-D3-U
Download the CAD

3.94

42-60-5/8X11-125-D3-UK
Download the CAD

42-60-5/8X11-125-D3-U
Download the CAD

4.92

42-60-5/8X11-150-D3-UK
Download the CAD

42-60-5/8X11-150-D3-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

s

h6

m1

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-3/8X16-75-D3-SK
Download the CAD

42-80-3/8X16-75-D3-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

10

42-80-3/8X16-100-D3-SK
Download the CAD

42-80-3/8X16-100-D3-S
Download the CAD

3.94

42-80-3/8X16-125-D3-SK
Download the CAD

42-80-3/8X16-125-D3-S
Download the CAD

4.92

42-80-3/8X16-150-D3-SK
Download the CAD

42-80-3/8X16-150-D3-S
Download the CAD

5.91

42-80-1/2X13-75-D3-SK
Download the CAD

42-80-1/2X13-75-D3-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

.43
(11)

--

.67
(17)

--

--

12

42-80-1/2X13-100-D3-SK
Download the CAD

42-80-1/2X13-100-D3-S
Download the CAD

3.94

42-80-1/2X13-125-D3-SK
Download the CAD

42-80-1/2X13-125-D3-S
Download the CAD

4.92

42-80-1/2X13-150-D3-SK
Download the CAD

42-80-1/2X13-150-D3-S
Download the CAD

5.91

42-80-5/8X11-75-D3-UK
Download the CAD

42-80-5/8X11-75-D3-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.67
(17)

--

.47
(12)

.31
(8)

12

42-80-5/8X11-100-D3-UK
Download the CAD

42-80-5/8X11-100-D3-U
Download the CAD

3.94

42-80-5/8X11-125-D3-UK
Download the CAD

42-80-5/8X11-125-D3-U
Download the CAD

4.92

42-80-5/8X11-150-D3-UK
Download the CAD

42-80-5/8X11-150-D3-U
Download the CAD

5.91

42-80-3/4X10-100-D3-UK
Download the CAD

42-80-3/4X10-100-D3-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)

.08
(2)

.20
(5)

2.76
(70)

--

.71
(18)

--

.59
(15)

.39
(10)

16

42-80-3/4X10-125-D3-UK
Download the CAD

42-80-3/4X10-125-D3-U
Download the CAD

4.92

42-80-3/4X10-150-D3-UK
Download the CAD

42-80-3/4X10-150-D3-U
Download the CAD

5.91

 
Metric Table - Plain Base

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-M8-40-A0-SK
Download the CAD

42-50-M8-40-A0-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M8-50-A0-SK
Download the CAD

42-50-M8-50-A0-S
Download the CAD

50

42-50-M8-63-A0-SK
Download the CAD

42-50-M8-63-A0-S
Download the CAD

63

42-50-M10-50-A0-SK
Download the CAD

42-50-M10-50-A0-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M10-60-A0-SK
Download the CAD

42-50-M10-60-A0-S
Download the CAD

60

42-50-M10-80-A0-SK
Download the CAD

42-50-M10-80-A0-S
Download the CAD

80

42-50-M10-100-A0-SK
Download the CAD

42-50-M10-100-A0-S
Download the CAD

100

42-50-M12-60-A0-SK
Download the CAD

42-50-M12-60-A0-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M12-80-A0-SK
Download the CAD

42-50-M12-80-A0-S
Download the CAD

80

42-50-M12-100-A0-SK
Download the CAD

42-50-M12-100-A0-S
Download the CAD

100

42-50-M12-125-A0-SK
Download the CAD

42-50-M12-125-A0-S
Download the CAD

125

42-50-M16-75-A0-UK
Download the CAD

42-50-M16-75-A0-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

8

42-50-M16-100-A0-UK
Download the CAD

42-50-M16-100-A0-U
Download the CAD

100

42-50-M16-125-A0-UK
Download the CAD

42-50-M16-125-A0-U
Download the CAD

125

42-50-M16-150-A0-UK
Download the CAD

42-50-M16-150-A0-U
Download the CAD

150

42-50-M16-200-A0-UK
Download the CAD

42-50-M16-200-A0-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-M8-40-A0-SK
Download the CAD

42-60-M8-40-A0-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-60-M8-50-A0-SK
Download the CAD

42-60-M8-50-A0-S
Download the CAD

50

42-60-M8-63-A0-SK
Download the CAD

42-60-M8-63-A0-S
Download the CAD

63

42-60-M10-50-A0-SK
Download the CAD

42-60-M10-50-A0-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M10-60-A0-SK
Download the CAD

42-60-M10-60-A0-S
Download the CAD

60

42-60-M10-80-A0-SK
Download the CAD

42-60-M10-80-A0-S
Download the CAD

80

42-60-M10-100-A0-SK
Download the CAD

42-60-M10-100-A0-S
Download the CAD

100

42-60-M12-60-A0-SK
Download the CAD

42-60-M12-60-A0-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M12-80-A0-SK
Download the CAD

42-60-M12-80-A0-S
Download the CAD

80

42-60-M12-100-A0-SK
Download the CAD

42-60-M12-100-A0-S
Download the CAD

100

42-60-M12-125-A0-SK
Download the CAD

42-60-M12-125-A0-S
Download the CAD

125

42-60-M16-75-A0-UK
Download the CAD

42-60-M16-75-A0-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

10

42-60-M16-100-A0-UK
Download the CAD

42-60-M16-100-A0-U
Download the CAD

100

42-60-M16-125-A0-UK
Download the CAD

42-60-M16-125-A0-U
Download the CAD

125

42-60-M16-150-A0-UK
Download the CAD

42-60-M16-150-A0-U
Download the CAD

150

42-60-M16-200-A0-UK
Download the CAD

42-60-M16-200-A0-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-M8-40-A0-SK
Download the CAD

42-80-M8-40-A0-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-80-M8-50-A0-SK
Download the CAD

42-80-M8-50-A0-S
Download the CAD

50

42-80-M8-63-A0-SK
Download the CAD

42-80-M8-63-A0-S
Download the CAD

63

42-80-M10-50-A0-SK
Download the CAD

42-80-M10-50-A0-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-80-M10-60-A0-SK
Download the CAD

42-80-M10-60-A0-S
Download the CAD

60

42-80-M10-80-A0-SK
Download the CAD

42-80-M10-80-A0-S
Download the CAD

80

42-80-M10-100-A0-SK
Download the CAD

42-80-M10-100-A0-S
Download the CAD

100

42-80-M12-60-A0-SK
Download the CAD

42-80-M12-60-A0-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

12

42-80-M12-80-A0-SK
Download the CAD

42-80-M12-80-A0-S
Download the CAD

80

42-80-M12-100-A0-SK
Download the CAD

42-80-M12-100-A0-S
Download the CAD

100

42-80-M12-125-A0-SK
Download the CAD

42-80-M12-125-A0-S
Download the CAD

125

42-80-M16-75-A0-UK
Download the CAD

42-80-M16-75-A0-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

12

42-80-M16-100-A0-UK
Download the CAD

42-80-M16-100-A0-U
Download the CAD

100

42-80-M16-125-A0-UK
Download the CAD

42-80-M16-125-A0-U
Download the CAD

125

42-80-M16-150-A0-UK
Download the CAD

42-80-M16-150-A0-U
Download the CAD

150

42-80-M16-200-A0-UK
Download the CAD

42-80-M16-200-A0-U
Download the CAD

200

42-80-M20-75-A0-UK
Download the CAD

42-80-M20-75-A0-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

18
(.71)

--

15
(.59)

10
(.39)

16

42-80-M20-100-A0-UK
Download the CAD

42-80-M20-100-A0-U
Download the CAD

100

42-80-M20-125-A0-UK
Download the CAD

42-80-M20-125-A0-U
Download the CAD

125

42-80-M20-150-A0-UK
Download the CAD

42-80-M20-150-A0-U
Download the CAD

150

42-80-M20-200-A0-UK
Download the CAD

42-80-M20-200-A0-U
Download the CAD

200

42-80-M24-100-A0-UK
Download the CAD

42-80-M24-100-A0-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

20
(.79)

--

19
(.75)

12
(.47)

16

42-80-M24-125-A0-UK
Download the CAD

42-80-M24-125-A0-U
Download the CAD

125

42-80-M24-150-A0-UK
Download the CAD

42-80-M24-150-A0-U
Download the CAD

150

42-80-M24-200-A0-UK
Download the CAD

42-80-M24-200-A0-U
Download the CAD

200

 
Metric Table - With Plastic Base Cap

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-M8-40-A1-SK
Download the CAD

42-50-M8-40-A1-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M8-50-A1-SK
Download the CAD

42-50-M8-50-A1-S
Download the CAD

50

42-50-M8-63-A1-SK
Download the CAD

42-50-M8-63-A1-S
Download the CAD

63

42-50-M10-50-A1-SK
Download the CAD

42-50-M10-50-A1-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M10-60-A1-SK
Download the CAD

42-50-M10-60-A1-S
Download the CAD

60

42-50-M10-80-A1-SK
Download the CAD

42-50-M10-80-A1-S
Download the CAD

80

42-50-M10-100-A1-SK
Download the CAD

42-50-M10-100-A1-S
Download the CAD

100

42-50-M12-60-A1-SK
Download the CAD

42-50-M12-60-A1-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M12-80-A1-SK
Download the CAD

42-50-M12-80-A1-S
Download the CAD

80

42-50-M12-100-A1-SK
Download the CAD

42-50-M12-100-A1-S
Download the CAD

100

42-50-M12-125-A1-SK
Download the CAD

42-50-M12-125-A1-S
Download the CAD

125

42-50-M16-75-A1-UK
Download the CAD

42-50-M16-75-A1-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

8

42-50-M16-100-A1-UK
Download the CAD

42-50-M16-100-A1-U
Download the CAD

100

42-50-M16-125-A1-UK
Download the CAD

42-50-M16-125-A1-U
Download the CAD

125

42-50-M16-150-A1-UK
Download the CAD

42-50-M16-150-A1-U
Download the CAD

150

42-50-M16-200-A1-UK
Download the CAD

42-50-M16-200-A1-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-M8-40-A1-SK
Download the CAD

42-60-M8-40-A1-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-60-M8-50-A1-SK
Download the CAD

42-60-M8-50-A1-S
Download the CAD

50

42-60-M8-63-A1-SK
Download the CAD

42-60-M8-63-A1-S
Download the CAD

63

42-60-M10-50-A1-SK
Download the CAD

42-60-M10-50-A1-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M10-60-A1-SK
Download the CAD

42-60-M10-60-A1-S
Download the CAD

60

42-60-M10-80-A1-SK
Download the CAD

42-60-M10-80-A1-S
Download the CAD

80

42-60-M10-100-A1-SK
Download the CAD

42-60-M10-100-A1-S
Download the CAD

100

42-60-M12-60-A1-SK
Download the CAD

42-60-M12-60-A1-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M12-80-A1-SK
Download the CAD

42-60-M12-80-A1-S
Download the CAD

80

42-60-M12-100-A1-SK
Download the CAD

42-60-M12-100-A1-S
Download the CAD

100

42-60-M12-125-A1-SK
Download the CAD

42-60-M12-125-A1-S
Download the CAD

125

42-60-M16-75-A1-UK
Download the CAD

42-60-M16-75-A1-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

10

42-60-M16-100-A1-UK
Download the CAD

42-60-M16-100-A1-U
Download the CAD

100

42-60-M16-125-A1-UK
Download the CAD

42-60-M16-125-A1-U
Download the CAD

125

42-60-M16-150-A1-UK
Download the CAD

42-60-M16-150-A1-U
Download the CAD

150

42-60-M16-200-A1-UK
Download the CAD

42-60-M16-200-A1-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-M8-40-A1-SK
Download the CAD

42-80-M8-40-A1-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-80-M8-50-A1-SK
Download the CAD

42-80-M8-50-A1-S
Download the CAD

50

42-80-M8-63-A1-SK
Download the CAD

42-80-M8-63-A1-S
Download the CAD

63

42-80-M10-50-A1-SK
Download the CAD

42-80-M10-50-A1-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-80-M10-60-A1-SK
Download the CAD

42-80-M10-60-A1-S
Download the CAD

60

42-80-M10-80-A1-SK
Download the CAD

42-80-M10-80-A1-S
Download the CAD

80

42-80-M10-100-A1-SK
Download the CAD

42-80-M10-100-A1-S
Download the CAD

100

42-80-M12-60-A1-SK
Download the CAD

42-80-M12-60-A1-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

12

42-80-M12-80-A1-SK
Download the CAD

42-80-M12-80-A1-S
Download the CAD

80

42-80-M12-100-A1-SK
Download the CAD

42-80-M12-100-A1-S
Download the CAD

100

42-80-M12-125-A1-SK
Download the CAD

42-80-M12-125-A1-S
Download the CAD

125

42-80-M16-75-A1-UK
Download the CAD

42-80-M16-75-A1-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

12

42-80-M16-100-A1-UK
Download the CAD

42-80-M16-100-A1-U
Download the CAD

100

42-80-M16-125-A1-UK
Download the CAD

42-80-M16-125-A1-U
Download the CAD

125

42-80-M16-150-A1-UK
Download the CAD

42-80-M16-150-A1-U
Download the CAD

150

42-80-M16-200-A1-UK
Download the CAD

42-80-M16-200-A1-U
Download the CAD

200

42-80-M20-75-A1-UK
Download the CAD

42-80-M20-75-A1-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

18
(.71)

--

15
(.59)

10
(.39)

16

42-80-M20-100-A1-UK
Download the CAD

42-80-M20-100-A1-U
Download the CAD

100

42-80-M20-125-A1-UK
Download the CAD

42-80-M20-125-A1-U
Download the CAD

125

42-80-M20-150-A1-UK
Download the CAD

42-80-M20-150-A1-U
Download the CAD

150

42-80-M20-200-A1-UK
Download the CAD

42-80-M20-200-A1-U
Download the CAD

200

42-80-M24-100-A1-UK
Download the CAD

42-80-M24-100-A1-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

20
(.79)

--

19
(.75)

12
(.47)

16

42-80-M24-125-A1-UK
Download the CAD

42-80-M24-125-A1-U
Download the CAD

125

42-80-M24-150-A1-UK
Download the CAD

42-80-M24-150-A1-U
Download the CAD

150

42-80-M24-200-A1-UK
Download the CAD

42-80-M24-200-A1-U
Download the CAD

200

 
Metric Table - With Non-Skid Rubber Pad

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-50-M8-40-D3-SK
Download the CAD

42-50-M8-40-D3-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M8-50-D3-SK
Download the CAD

42-50-M8-50-D3-S
Download the CAD

50

42-50-M8-63-D3-SK
Download the CAD

42-50-M8-63-D3-S
Download the CAD

63

42-50-M10-50-D3-SK
Download the CAD

42-50-M10-50-D3-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M10-60-D3-SK
Download the CAD

42-50-M10-60-D3-S
Download the CAD

60

42-50-M10-80-D3-SK
Download the CAD

42-50-M10-80-D3-S
Download the CAD

80

42-50-M10-100-D3-SK
Download the CAD

42-50-M10-100-D3-S
Download the CAD

100

42-50-M12-60-D3-SK
Download the CAD

42-50-M12-60-D3-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-50-M12-80-D3-SK
Download the CAD

42-50-M12-80-D3-S
Download the CAD

80

42-50-M12-100-D3-SK
Download the CAD

42-50-M12-100-D3-S
Download the CAD

100

42-50-M12-125-D3-SK
Download the CAD

42-50-M12-125-D3-S
Download the CAD

125

42-50-M16-75-D3-UK
Download the CAD

42-50-M16-75-D3-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)

4
(.16)

45
(1.77)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

8

42-50-M16-100-D3-UK
Download the CAD

42-50-M16-100-D3-U
Download the CAD

100

42-50-M16-125-D3-UK
Download the CAD

42-50-M16-125-D3-U
Download the CAD

125

42-50-M16-150-D3-UK
Download the CAD

42-50-M16-150-D3-U
Download the CAD

150

42-50-M16-200-D3-UK
Download the CAD

42-50-M16-200-D3-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-60-M8-40-D3-SK
Download the CAD

42-60-M8-40-D3-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-60-M8-50-D3-SK
Download the CAD

42-60-M8-50-D3-S
Download the CAD

50

42-60-M8-63-D3-SK
Download the CAD

42-60-M8-63-D3-S
Download the CAD

63

42-60-M10-50-D3-SK
Download the CAD

42-60-M10-50-D3-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M10-60-D3-SK
Download the CAD

42-60-M10-60-D3-S
Download the CAD

60

42-60-M10-80-D3-SK
Download the CAD

42-60-M10-80-D3-S
Download the CAD

80

42-60-M10-100-D3-SK
Download the CAD

42-60-M10-100-D3-S
Download the CAD

100

42-60-M12-60-D3-SK
Download the CAD

42-60-M12-60-D3-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-60-M12-80-D3-SK
Download the CAD

42-60-M12-80-D3-S
Download the CAD

80

42-60-M12-100-D3-SK
Download the CAD

42-60-M12-100-D3-S
Download the CAD

100

42-60-M12-125-D3-SK
Download the CAD

42-60-M12-125-D3-S
Download the CAD

125

42-60-M16-75-D3-UK
Download the CAD

42-60-M16-75-D3-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

4.5
(.18)

50
(1.97)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

10

42-60-M16-100-D3-UK
Download the CAD

42-60-M16-100-D3-U
Download the CAD

100

42-60-M16-125-D3-UK
Download the CAD

42-60-M16-125-D3-U
Download the CAD

125

42-60-M16-150-D3-UK
Download the CAD

42-60-M16-150-D3-U
Download the CAD

150

42-60-M16-200-D3-UK
Download the CAD

42-60-M16-200-D3-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

h1

h6

m1

s

h3

h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

42-80-M8-40-D3-SK
Download the CAD

42-80-M8-40-D3-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

8

42-80-M8-50-D3-SK
Download the CAD

42-80-M8-50-D3-S
Download the CAD

50

42-80-M8-63-D3-SK
Download the CAD

42-80-M8-63-D3-S
Download the CAD

63

42-80-M10-50-D3-SK
Download the CAD

42-80-M10-50-D3-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

10

42-80-M10-60-D3-SK
Download the CAD

42-80-M10-60-D3-S
Download the CAD

60

42-80-M10-80-D3-SK
Download the CAD

42-80-M10-80-D3-S
Download the CAD

80

42-80-M10-100-D3-SK
Download the CAD

42-80-M10-100-D3-S
Download the CAD

100

42-80-M12-60-D3-SK
Download the CAD

42-80-M12-60-D3-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

11
(.43)

--

17
(.67)

--

--

12

42-80-M12-80-D3-SK
Download the CAD

42-80-M12-80-D3-S
Download the CAD

80

42-80-M12-100-D3-SK
Download the CAD

42-80-M12-100-D3-S
Download the CAD

100

42-80-M12-125-D3-SK
Download the CAD

42-80-M12-125-D3-S
Download the CAD

125

42-80-M16-75-D3-UK
Download the CAD

42-80-M16-75-D3-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

17
(.67)

--

12
(.47)

8
(.31)

12

42-80-M16-100-D3-UK
Download the CAD

42-80-M16-100-D3-U
Download the CAD

100

42-80-M16-125-D3-UK
Download the CAD

42-80-M16-125-D3-U
Download the CAD

125

42-80-M16-150-D3-UK
Download the CAD

42-80-M16-150-D3-U
Download the CAD

150

42-80-M16-200-D3-UK
Download the CAD

42-80-M16-200-D3-U
Download the CAD

200

42-80-M20-75-D3-UK
Download the CAD

42-80-M20-75-D3-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

18
(.71)

--

15
(.59)

10
(.39)

16

42-80-M20-100-D3-UK
Download the CAD

42-80-M20-100-D3-U
Download the CAD

100

42-80-M20-125-D3-UK
Download the CAD

42-80-M20-125-D3-U
Download the CAD

125

42-80-M20-150-D3-UK
Download the CAD

42-80-M20-150-D3-U
Download the CAD

150

42-80-M20-200-D3-UK
Download the CAD

42-80-M20-200-D3-U
Download the CAD

200

42-80-M24-100-D3-UK
Download the CAD

42-80-M24-100-D3-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

5
(.20)

70
(2.76)

2
(.08)

--

20
(.79)

--

19
(.75)

12
(.47)

16

42-80-M24-125-D3-UK
Download the CAD

42-80-M24-125-D3-U
Download the CAD

125

42-80-M24-150-D3-UK
Download the CAD

42-80-M24-150-D3-U
Download the CAD

150

42-80-M24-200-D3-UK
Download the CAD

42-80-M24-200-D3-U
Download the CAD

200