Inch and Metric Size, Steel,
Leveling Feet with Fixing Lug
With Tapped Socket, Plain, With Plastic Base Cap, or With Rubber Pad
GN 42

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Tapped socket: Steel, zinc plated, blue passivated finish (base is AISI 303 stainless steel for Type D3 with rubber pad)
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, ~80 shore A hardness
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 shore A hardness

Type A0 - Plain base, without rubber underlay
Type A1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 42 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1

l2

l3

l4

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type A0
With
Plastic Base
Cap
Type A1
With
Rubber
Pad
Type D3

42-50-5/16X18-25-A0-X
Download the CAD

42-50-5/16X18-25-A1-X
Download the CAD

42-50-5/16X18-25-D3-X
Download the CAD

1.97
(50)

5/16-18

.98
(25)

.24
(6)

.26
(6.5)

1.77
(45)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.31
(8)

8

42-50-3/8X16-28-A0-X
Download the CAD

42-50-3/8X16-28-A1-X
Download the CAD

42-50-3/8X16-28-D3-X
Download the CAD

1.97
(50)

3/8-16

1.10
(28)

.24
(6))

.26
(6.5)

1.77
(45)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.39
(10)

8

42-50-1/2X13-32-A0-X
Download the CAD

42-50-1/2X13-32-A1-X
Download the CAD

42-50-1/2X13-32-D3-X
Download the CAD

1.97
(50)

1/2-13

1.26
(32)

.24
(6)

.26
(6.5)

1.77
(45)

.10
(2.5)
.08
(2)

.16
(4)

.67
(17)

.47
(12)

8

42-50-5/8X11-37-A0-X
Download the CAD

42-50-5/8X11-37-A1-X
Download the CAD

42-50-5/8X11-37-D3-X
Download the CAD

1.97
(50)

5/8-11

1.46
(37)

.24
(6)

.26
(6.5)

1.77
(45)

.10
(2.5)
.08
(2)

.16
(4)

.87
(22)

.63
(16)

8

42-60-5/16X18-25-A0-X
Download the CAD

42-60-5/16X18-25-A1-X
Download the CAD

42-60-5/16X18-25-D3-X
Download the CAD

2.36
(60)

5/16-18

.98
(25)

.24
(6))

.28
(7)

1.97
(50)

.10
(2.5)
.08
(2)

.18
(4.5)

.55
(14)

.31
(8)

8

42-60-3/8X16-28-A0-X
Download the CAD

42-60-3/8X16-28-A1-X
Download the CAD

42-60-3/8X16-28-D3-X
Download the CAD

2.36
(60)

3/8-16

1.10
(28)

.24
(6)

.28
(7)

1.97
(50)

.10
(2.5)
.08
(2)

.18
(4.5))

.55
(14)

.39
(10)

10

42-60-1/2X13-32-A0-X
Download the CAD

42-60-1/2X13-32-A1-X
Download the CAD

42-60-1/2X13-32-D3-X
Download the CAD

2.36
(60)

1/2-13

1.26
(32)

.24
(6))

.28
(7)

1.97
(50)

.10
(2.5)
.08
(2)

.18
(4.5)

.67
(17)

.47
(12)

10

42-60-5/8X11-37-A0-X
Download the CAD

42-60-5/8X11-37-A1-X
Download the CAD

42-60-5/8X11-37-D3-X
Download the CAD

2.36
(60)

5/8-11

1.46
(37)

.24
(6)

.28
(7)

1.97
(50)

.10
(2.5)
.08
(2)

.18
(4.5)

.87
(22)

.63
(16)

10

42-80-5/16X18-26-A0-X
Download the CAD

42-80-5/16X18-26-A1-X
Download the CAD

42-80-5/16X18-D3-X
Download the CAD

3.15
(80)

5/16-18

1.02
(26)

.28
(7)

.32
(8)

2.76
(70)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.31
(8)

8

42-80-3/8X16-29-A0-X
Download the CAD

42-80-3/8X16-29-A1-X
Download the CAD

42-80-3/8X16-29-D3-X
Download the CAD

3.15
(80)

3/8-16

1.14
(29)

.28
(7)

.32
(8)

2.76
(70)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.39
(10)

10

42-80-1/2X13-32-A0-X
Download the CAD

42-80-1/2X13-32-A1-X
Download the CAD

42-80-1/2X13-32-D3-X
Download the CAD

3.15
(80)

1/2-13

1.26
(32)

.28
(7)

.32
(8)

2.76
(70)

.12
(3)
.08
(2)

.20
(5)

.67
(17)

.47
(12)

12

42-80-5/8X11-38-A0-X
Download the CAD

42-80-5/8X11-38-A1-X
Download the CAD

42-80-5/8X11-38-D3-X
Download the CAD

3.15
(80)

5/8-11

1.50
(38)

.28
(7)

.32
(8)

2.76
(70)

.12
(3)
.08
(2)

.20
(5)

.87
(22)

.63
(16)

12

42-80-3/4X10-45-A0-X
Download the CAD

42-80-3/4X10-45-A1-X
Download the CAD

42-80-3/4X10-45-D3-X
Download the CAD

3.15
(80)

3/4-10

1.77
(45)

.28
(7)

.32
(8)

2.76
(70)

.12
(3)
.08
(2)

.20
(5)

1.06
(27)

.79
(20)

16

 

Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1

l2

l3

l4

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type A0
With
Plastic Base
Cap
Type A1
With
Rubber
Pad
Type D3

42-50-M8-25-A0-X
Download the CAD

42-50-M8-25-A1-X
Download the CAD

42-50-M8-25-D3-X
Download the CAD

50
(1.97)

M8 x 1.25

25
(.98)

6
(.24)

6.5
(.26)

45
(1.77)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

8
(.31)

8

42-50-M10-28-A0-X
Download the CAD

42-50-M10-28-A1-X
Download the CAD

42-50-M10-28-D3-X
Download the CAD

50
(1.97)

M10 x 1.5

28
(1.10)

6
(.24)

6.5
(.26)

45
(1.77)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

10
(.39)

8

42-50-M12-32-A0-X
Download the CAD

42-50-M12-32-A1-X
Download the CAD

42-50-M12-32-D3-X
Download the CAD

50
(1.97)

M12 x 1.75

32
(1.26)

6
(.24)

6.5
(.26)

45
(1.77)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

12
(.47)

8

42-50-M16-37-A0-X
Download the CAD

42-50-M16-37-A1-X
Download the CAD

42-50-M16-37-D3-X
Download the CAD

50
(1.97)

M16 x 2.0

37
(1.46)

6
(.24)

6.5
(.26)

45
(1.77)

2.5
(.10)

2
(.08)

4
(.16)

22
(.87)

16
(.63)

8

42-60-M8-25-A0-X
Download the CAD

42-60-M8-25-A1-X
Download the CAD

42-60-M8-25-D3-X
Download the CAD

60
(2.36)

M8 x 1.25

25
(.98)

6
(.24)

7
(.28)

50
(1.97)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

8
(.31)

8

42-60-M10-28-A0-X
Download the CAD

42-60-M10-28-A1-X
Download the CAD

42-60-M10-28-D3-X
Download the CAD

60
(2.36)

M10 x 1.5

28
(1.10)

6
(.24)

7
(.28)

50
(1.97)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

10
(.39)

10

42-60-M12-32-A0-X
Download the CAD

42-60-M12-32-A1-X
Download the CAD

42-60-M12-32-D3-X
Download the CAD

60
(2.36)

M12 x 1.75

32
(1.26)

6
(.24)

7
(.28)

50
(1.97)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

12
(.47)

10

42-60-M16-37-A0-X
Download the CAD

42-60-M16-37-A1-X
Download the CAD

42-60-M16-37-D3-X
Download the CAD

60
(2.36)

M16 x 2.0

37
(1.46)

6
(.24)

7
(.28)

50
(1.97)

2.5
(.10)

2
(.08)

4.5
(.18)

22
(.87)

16
(.63)

10

42-80-M8-26-A0-X
Download the CAD

42-80-M8-26-A1-X
Download the CAD

42-80-M8-26-D3-X
Download the CAD

80
(3.15)

M8 x 1.25

26
(1.02)

7
(.28)

8
(.32)

70
(2.76)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

8
(.31)

8

42-80-M10-29-A0-X
Download the CAD

42-80-M10-29-A1-X
Download the CAD

42-80-M10-29-D3-X
Download the CAD

80
(3.15)

M10 x 1.5

29
(1.14)

7
(.28)

8
(.32)

70
(2.76)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

10
(.39)

10

42-80-M12-32-A0-X
Download the CAD

42-80-M12-32-A1-X
Download the CAD

42-80-M12-32-D3-X
Download the CAD

80
(3.15)

M12 x 1.75

32
(1.26)

7
(.28)

8
(.32)

70
(2.76)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

12
(.47)

12

42-80-M16-38-A0-X
Download the CAD

42-80-M16-38-A1-X
Download the CAD

42-80-M16-38-D3-X
Download the CAD

80
(3.15)

M16 x 2.0

38
(1.50)

7
(.28)

8
(.32)

70
(2.76)

3
(.12)

2
(.08)

5
(.20)

22
(.87)

16
(.63)

12

42-80-M20-45-A0-X
Download the CAD

42-80-M20-45-A1-X
Download the CAD

42-80-M20-45-D3-X
Download the CAD

80
(3.15)

M20 x 2.5

45
(1.77)

7
(.28)

8
(.32)

70
(2.76)

3
(.12)

2
(.08)

5
(.20)

27
(1.06)

20
(.79)

16