Metric Size, Stainless Steel,
Leveling Feet with Fixing Lug
Plain, With Plastic Base Cap, or With Rubber Pad, Types V and VK
GN 43

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base: Stainless steel, European Standard No. 1.4301, American Standard Series 304
Threaded stud: Stainless steel, European Standard No. 1.4305, American Standard Series 303
Hex nut: Stainless steel, European Standard No. 1.4305, American Standard Series 303, ISO 4032
Hex nut is standard part of assembly
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, ~80 shore A hardness
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 shore A hardness
V version has no locknut, has external hexagon at the top, wrench flat at the bottom of stud
VK version has locknut, has external hexagon at the top, wrench flat at the bottom of stud

Type D0 - Plain base, without rubber underlay
Type D1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 43 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.
Inch sizes available upon request with certain minimum quantities.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Plain Base

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l2
Stud
Lgth

h1

h5

m1

A/F4
Acrs
Flats

A/F5
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

43-60-M16-75-D0-VK
Download the CAD

43-60-M16-75-D0-V
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

14
(.55)

50
(1.97)

10
(.39)

12
(.47)

16

43-60-M16-100-D0-VK
Download the CAD

43-60-M16-100-D0-V
Download the CAD

100

43-60-M16-125-D0-VK
Download the CAD

43-60-M16-125-D0-V
Download the CAD

125

43-60-M16-150-D0-VK
Download the CAD

43-60-M16-150-D0-V
Download the CAD

150

43-60-M16-200-D0-VK
Download the CAD

43-60-M16-200-D0-V
Download the CAD

200

43-80-M16-75-D0-VK
Download the CAD

43-80-M16-75-D0-V
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

15
(.59)

70
(2.76)

10
(.39)

12
(.47)

20

43-80-M16-100-D0-VK
Download the CAD

43-80-M16-100-D0-V
Download the CAD

100

43-80-M16-125-D0-VK
Download the CAD

43-80-M16-125-D0-V
Download the CAD

125

43-80-M16-150-D0-VK
Download the CAD

43-80-M16-150-D0-V
Download the CAD

150

43-80-M16-200-D0-VK
Download the CAD

43-80-M16-200-D0-V
Download the CAD

200

43-80-M20-100-D0-VK
Download the CAD

43-80-M20-100-D0-V
Download the CAD

80
(3.15)

M20 x 2.5

100

3
(.12)

15
(.59)

70
(2.76)

13
(.51)

16
(.63)

20

43-80-M20-125-D0-VK
Download the CAD

43-80-M20-125-D0-V
Download the CAD

125

43-80-M20-150-D0-VK
Download the CAD

43-80-M20-150-D0-V
Download the CAD

150

43-80-M20-200-D0-VK
Download the CAD

43-80-M20-200-D0-V
Download the CAD

200

43-80-M24-100-D0-VK
Download the CAD

43-80-M24-100-D0-V
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

18
(.71)

70
(2.76)

17
(.67)

20
(.79)

22

43-80-M24-150-D0-VK
Download the CAD

43-80-M24-150-D0-V
Download the CAD

150

43-80-M24-200-D0-VK
Download the CAD

43-80-M24-200-D0-V
Download the CAD

200

 
With Plastic Base Cap

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l2
Stud
Lgth

h1

h5

m1

s

A/F4
Acrs
Flats

A/F5
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

43-60-M16-75-D1-VK
Download the CAD

43-60-M16-75-D1-V
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

14
(.55)

50
(1.97)

2
(.08)

10
(.39)

12
(.47)

16

43-60-M16-100-D1-VK
Download the CAD

43-60-M16-100-D1-V
Download the CAD

100

43-60-M16-125-D1-VK
Download the CAD

43-60-M16-125-D1-V
Download the CAD

125

43-60-M16-150-D1-VK
Download the CAD

43-60-M16-150-D1-V
Download the CAD

150

43-60-M16-200-D1-VK
Download the CAD

43-60-M16-200-D1-V
Download the CAD

200

43-80-M16-75-D1-VK
Download the CAD

43-80-M16-75-D1-V
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

15
(.59)

70
(2.76)

2
(.08)

10
(.39)

12
(.47)

20

43-80-M16-100-D1-VK
Download the CAD

43-80-M16-100-D1-V
Download the CAD

100

43-80-M16-125-D1-VK
Download the CAD

43-80-M16-125-D1-V
Download the CAD

125

43-80-M16-150-D1-VK
Download the CAD

43-80-M16-150-D1-V
Download the CAD

150

43-80-M16-200-D1-VK
Download the CAD

43-80-M16-200-D1-V
Download the CAD

200

43-80-M20-100-D1-VK
Download the CAD

43-80-M20-100-D1-V
Download the CAD

80
(3.15)

M20 x 2.5

100

3
(.12)

15
(.59)

70
(2.76)

2
(.08)

13
(.51)

16
(.63)

20

43-80-M20-125-D1-VK
Download the CAD

43-80-M20-125-D1-V
Download the CAD

125

43-80-M20-150-D1-VK
Download the CAD

43-80-M20-150-D1-V
Download the CAD

150

43-80-M20-200-D1-VK
Download the CAD

43-80-M20-200-D1-V
Download the CAD

200

43-80-M24-100-D1-VK
Download the CAD

43-80-M24-100-D1-V
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

18
(.71)

70
(2.76)

2
(.08)

17
(.67)

20
(.79)

22

43-80-M24-150-D1-VK
Download the CAD

43-80-M24-150-D1-V
Download the CAD

150

43-80-M24-200-D1-VK
Download the CAD

43-80-M24-200-D1-V
Download the CAD

200

 
With Non-Skid Rubber Pad

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l2
Stud
Lgth

h1

h5

h6

m1

A/F4
Acrs
Flats

A/F5
Acrs
Flats

Static
Load
(kN)

With Nut
Without Nut

43-60-M16-75-D3-VK
Download the CAD

43-60-M16-75-D3-V
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)

14
(.55)

4.5
(.18)

50
(1.97)

10
(.39)

12
(.47)

16

43-60-M16-100-D3-VK
Download the CAD

43-60-M16-100-D3-V
Download the CAD

100

43-60-M16-125-D3-VK
Download the CAD

43-60-M16-125-D3-V
Download the CAD

125

43-60-M16-150-D3-VK
Download the CAD

43-60-M16-150-D3-V
Download the CAD

150

43-60-M16-200-D3-VK
Download the CAD

43-60-M16-200-D3-V
Download the CAD

200

43-80-M16-75-D3-VK
Download the CAD

43-80-M16-75-D3-V
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)

15
(.59)

5
(.20)

70
(2.76)

10
(.39)

12
(.47)

20

43-80-M16-100-D3-VK
Download the CAD

43-80-M16-100-D3-V
Download the CAD

100

43-80-M16-125-D3-VK
Download the CAD

43-80-M16-125-D3-V
Download the CAD

125

43-80-M16-150-D3-VK
Download the CAD

43-80-M16-150-D3-V
Download the CAD

150

43-80-M16-200-D3-VK
Download the CAD

43-80-M16-200-D3-V
Download the CAD

200

43-80-M20-100-D3-VK
Download the CAD

43-80-M20-100-D3-V
Download the CAD

80
(3.15)

M20 x 2.5

100

3
(.12)

15
(.59)

5
(.20)

70
(2.76)

13
(.51)

16
(.63)

20

43-80-M20-125-D3-VK
Download the CAD

43-80-M20-125-D3-V
Download the CAD

125

43-80-M20-150-D3-VK
Download the CAD

43-80-M20-150-D3-V
Download the CAD

150

43-80-M20-200-D3-VK
Download the CAD

43-80-M20-200-D3-V
Download the CAD

200

43-80-M24-100-D3-VK
Download the CAD

43-80-M24-100-D3-V
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)

18
(.71)

5
(.20)

70
(2.76)

17
(.67)

20
(.79)

22

43-80-M24-150-D3-VK
Download the CAD

43-80-M24-150-D3-V
Download the CAD

150

43-80-M24-200-D3-VK
Download the CAD

43-80-M24-200-D3-V
Download the CAD

200