Inch and Metric Size, Stainless Steel,
Leveling Feet with Fixing Lug
With Tapped Socket, Plain, With Plastic Base Cap, or With Rubber Pad
GN 43

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base: Stainless steel, European standard No. 1.4301 (American Standard Series 304), shot-blast finish
Tapped socket: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, ~80 shore A hardness
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 shore A hardness

Type D0 - Plain base, without rubber underlay
Type D1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 43 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

d3

l1

l2

l3

l4

r

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type D0
With
Plastic Base
Cap
Type D1
With
Rubber
Pad
Type D3

43-50-5/16X18-25-D0-X
Download the CAD

43-50-5/16X18-25-D1-X
Download the CAD

43-50-5/16X18-25-D3-X
Download the CAD

1.97
(50)

5/16-18

.51
(13)

.98
(25)

.26
(6.5)

.26
(6.5)

1.77
(45)

15
(.59)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.31
(8)

8

43-50-3/8X16-28-D0-X
Download the CAD

43-50-3/8X16-28-D1-X
Download the CAD

43-50-3/8X16-28-D3-X
Download the CAD

1.97
(50)

3/8-16

.51
(13)

1.10
(28)

.26
(6.5)

.26
(6.5)

1.77
(45)

15
(.59)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.39
(10)

14

43-50-1/2X13-32-D0-X
Download the CAD

43-50-1/2X13-32-D1-X
Download the CAD

43-50-1/2X13-32-D3-X
Download the CAD

1.97
(50)

1/2-13

.51
(13)

1.26
(32)

.26
(6.5)

.26
(6.5)

1.77
(45)

15
(.59)

.10
(2.5)
.08
(2)

.16
(4)

.67
(17)

.47
(12)

14

43-50-5/8X11-37-D0-X
Download the CAD

43-50-5/8X11-37-D1-X
Download the CAD

43-50-5/8X11-37-D3-X
Download the CAD

1.97
(50)

5/8-11

.51
(13)

1.46
(37)

.26
(6.5)

.26
(6.5)

1.77
(45)

15
(.59)

.10
(2.5)
.08
(2)

.16
(4)

.87
(22)

.63
(16)

14

43-60-5/16X18-25-D0-X
Download the CAD

43-60-5/16X18-25-D1-X
Download the CAD

43-60-5/16X18-25-D3-X
Download the CAD

2.36
(60)

5/16-18

.51
(13)

.98
(25)

.26
(6.5)

.28
(7)

1.97
(50)

15
(.59)

.10
(2.5)
.08
(2)

.18
(4.5)

.55
(14)

.31
(8)

8

43-60-3/8X16-28-D0-X
Download the CAD

43-60-3/8X16-28-D1-X
Download the CAD

43-60-3/8X16-28-D3-X
Download the CAD

2.36
(60)

3/8-16

.51
(13)

1.10
(28)

.26
(6.5)

.28
(7)

1.97
(50)

15
(.59)

.10
(2.5)
.08
(2)

.18
(4.5))

.55
(14)

.39
(10)

14

43-60-1/2X13-32-D0-X
Download the CAD

43-60-1/2X13-32-D1-X
Download the CAD

43-60-1/2X13-32-D3-X
Download the CAD

2.36
(60)

1/2-13

.51
(13)

1.26
(32)

.26
(6.5)

.28
(7)

1.97
(50)

15
(.59)

.10
(2.5)
.08
(2)

.18
(4.5)

.67
(17)

.47
(12)

16

43-60-5/8X11-37-D0-X
Download the CAD

43-60-5/8X11-37-D1-X
Download the CAD

43-60-5/8X11-37-D3-X
Download the CAD

2.36
(60)

5/8-11

.51
(13)

1.46
(37)

.26
(6.5)

.28
(7)

1.97
(50)

15
(.59)

.10
(2.5)
.08
(2)

.18
(4.5)

.87
(22)

.63
(16)

16

43-80-5/16X18-26-D0-X
Download the CAD

43-80-5/16X18-26-D1-X
Download the CAD

43-80-5/16X18-26-D3-X
Download the CAD

3.15
(80)

5/16-18

.51
(13)

1.02
(26)

.28
(7)

.32
(8)

2.76
(70)

15
(.59)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.31
(8)

8

43-80-3/8X16-29-D0-X
Download the CAD

43-80-3/8X16-29-D1-X
Download the CAD

43-80-3/8X16-29-D3-X
Download the CAD

3.15
(80)

3/8-16

.51
(13)

1.14
(29)

.28
(7)

.32
(8)

2.76
(70)

15
(.59)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.39
(10)

14

43-80-1/2X13-32-D0-X
Download the CAD

43-80-1/2X13-32-D1-X
Download the CAD

43-80-1/2X13-32-D3-X
Download the CAD

3.15
(80)

1/2-13

.51
(13)

1.26
(32)

.28
(7)

.32
(8)

2.76
(70)

15
(.59)

.12
(3)
.08
(2)

.20
(5)

.67
(17)

.47
(12)

20

43-80-5/8X11-38-D0-X
Download the CAD

43-80-5/8X11-38-D1-X
Download the CAD

43-80-5/8X11-38-D3-X
Download the CAD

3.15
(80)

5/8-11

.51
(13)

1.50
(38)

.28
(7)

.32
(8)

2.76
(70)

15
(.59)

.12
(3)
.08
(2)

.20
(5)

.87
(22)

.63
(16)

20

43-80-3/4X10-45-D0-X
Download the CAD

43-80-3/4X10-45-D1-X
Download the CAD

43-80-3/4X10-45-D3-X
Download the CAD

3.15
(80)

3/4-10

.51
(13)

1.77
(45)

.28
(7)

.32
(8)

2.76
(70)

15
(.59)

.12
(3)
.08
(2)

.20
(5)

1.06
(27)

.79
(20)

20

 

Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3

l1

l2

l3

l4

r

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type D0
With
Plastic Base
Cap
Type D1
With
Rubber
Pad
Type D3

43-50-M8-25-D0-X
Download the CAD

43-50-M8-25-D1-X
Download the CAD

43-50-M8-25-D3-X
Download the CAD

50
(1.97)

M8 x 1.25

13
(.51)

25
(.98)

6.5
(.26)

6.5
(.26)

45
(1.77)

15
(.59)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

8
(.31)

8

43-50-M10-28-D0-X
Download the CAD

43-50-M10-28-D1-X
Download the CAD

43-50-M10-28-D3-X
Download the CAD

50
(1.97)

M10 x 1.5

13
(.51)

28
(1.10)

6.5
(.26)

6.5
(.26)

45
(1.77)

15
(.59)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

10
(.39)

14

43-50-M12-32-D0-X
Download the CAD

43-50-M12-32-D1-X
Download the CAD

43-50-M12-32-D3-X
Download the CAD

50
(1.97)

M12 x 1.75

13
(.51)

32
(1.26)

6.5
(.26)

6.5
(.26)

45
(1.77)

15
(.59)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

12
(.47)

14

43-50-M16-37-D0-X
Download the CAD

43-50-M16-37-D1-X
Download the CAD

43-50-M16-37-D3-X
Download the CAD

50
(1.97)

M16 x 2.0

13
(.51)

37
(1.46)

6.5
(.26)

6.5
(.26)

45
(1.77)

15
(.59)

2.5
(.10)

2
(.08)

4
(.16)

22
(.87)

16
(.63)

14

43-60-M8-25-D0-X
Download the CAD

43-60-M8-25-D1-X
Download the CAD

43-60-M8-25-D3-X
Download the CAD

60
(2.36)

M8 x 1.25

13
(.51)

25
(.98)

6.5
(.26)

7
(.28)

50
(1.97)

15
(.59)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

8
(.31)

8

43-60-M10-28-D0-X
Download the CAD

43-60-M10-28-D1-X
Download the CAD

43-60-M10-28-D3-X
Download the CAD

60
(2.36)

M10 x 1.5

13
(.51)

28
(1.10)

6.5
(.26)

7
(.28)

50
(1.97)

15
(.59)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

10
(.39)

14

43-60-M12-32-D0-X
Download the CAD

43-60-M12-32-D1-X
Download the CAD

43-60-M12-32-D3-X
Download the CAD

60
(2.36)

M12 x 1.75

13
(.51)

32
(1.26)

6.5
(.26)

7
(.28)

50
(1.97)

15
(.59)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

12
(.47)

16

43-60-M16-37-D0-X
Download the CAD

43-60-M16-37-D1-X
Download the CAD

43-60-M16-37-D3-X
Download the CAD

60
(2.36)

M16 x 2.0

13
(.51)

37
(1.46)

6.5
(.26)

7
(.28)

50
(1.97)

15
(.59)

2.5
(.10)

2
(.08)

4.5
(.18)

22
(.87)

16
(.63)

16

43-80-M8-26-D0-X
Download the CAD

43-80-M8-26-D1-X
Download the CAD

43-80-M8-26-D3-X
Download the CAD

80
(3.15)

M8 x 1.25

13
(.51)

26
(1.02)

7
(.28)

8
(.32)

70
(2.76)

15
(.59)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

8
(.31)

8

43-80-M10-29-D0-X
Download the CAD

43-80-M10-29-D1-X
Download the CAD

43-80-M10-29-D3-X
Download the CAD

80
(3.15)

M10 x 1.5

13
(.51)

29
(1.14)

7
(.28)

8
(.32)

70
(2.76)

15
(.59)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

10
(.39)

14

43-80-M12-32-D0-X
Download the CAD

43-80-M12-32-D1-X
Download the CAD

43-80-M12-32-D3-X
Download the CAD

80
(3.15)

M12 x 1.75

13
(.51)

32
(1.26)

7
(.28)

8
(.32)

70
(2.76)

15
(.59)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

12
(.47)

20

43-80-M16-38-D0-X
Download the CAD

43-80-M16-38-D1-X
Download the CAD

43-80-M16-38-D3-X
Download the CAD

80
(3.15)

M16 x 2.0

13
(.51)

38
(1.50)

7
(.28)

8
(.32)

70
(2.76)

15
(.59)

3
(.12)

2
(.08)

5
(.20)

22
(.87)

16
(.63)

20

43-80-M20-45-D0-X
Download the CAD

43-80-M20-45-D1-X
Download the CAD

43-80-M20-45-D3-X
Download the CAD

80
(3.15)

M20 x 2.5

13
(.51)

45
(1.77)

7
(.28)

8
(.32)

70
(2.76)

15
(.59)

3
(.12)

2
(.08)

5
(.20)

27
(1.06)

20
(.79)

20