Inch Size,
Vibration / Shock Absorption Mounts
Conical Type
, with Stainless Steel Components
GN 453.1 / GN 453.2

RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Mount body: Natural rubber (NR), vulcanized, 55 durometer (shore hardness +/-5°)
Cover plate: Stainless steel, molded in
Tapped inserts/threaded studs: Stainless steel, molded in

GN 453.1 - with threaded stud
GN 453.2 - with tapped hole

Shipping

GN 453.1 and 453.2 vibration / shock absorption mounts, also known as shock absorbing mounts, vibration mounts, anti-vibration mounts, vibration bobbins or rubber bumpers, are frequently used as end-stop bumpers, e.g., for conveyor trolleys.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
These mounts are also used as leveling feet.
The parabolic shape of these isolation mounts generates progressive resilience characteristics: Impact and shock effects are absorbed more gently.
Versions with 40 or 70 durometer natural rubber material available upon request in certain minimum quantities.
Specials, with certain minimum quantities, also available.
For metric versions see GN 453.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

GN 453.1 - With Threaded Stud

Dimensions in:

inches
(millimeters)

Part Number d1 h
d2
Thread
Length
l
s Spring Rate ~lbf./in. Max. Load
[lbf.]
Max.Deflection
~in.
453.1-19-25-1/4-55
Download the CAD
.75
(19)
.98
(25)
1/4-20 .50
(13)
.08
(2)
91 22 .24
453.1-25-32-1/4-55
Download the CAD
.98
(25)
1.26
(32)
1/4-20 .50
(13)
.08
(2)
132 33 .25
453.1-32-38-5/16-55
Download the CAD
1.26
(32)
1.50
(38)
5/16-18 .63
(16)
.08
(2)
155 45 .29
453.1-38-45-5/16-55
Download the CAD
1.50
(38)

1.77
(45)

5/16-18 .63
(16)
.08
(2)
374 146 .39
453.1-45-51-3/8-55
Download the CAD
1.77
(45)
2.01
(51)
3/8-16 .63
(16)
.08
(2)
284 168 .59
453.1-51-57-3/8-55
Download the CAD
2.01
(51)
2.24
(57)
3/8-16 1.13
(28)
.08
(2)
285 191 .67
GN 453.2 - With Tapped Hole

Dimensions in:

inches
(millimeters)

Part Number d1 h
d2
Thread
s t Spring Rate ~lbf./in. Max. Load
[lbf.]
Max.Deflection
~in.
453.2-19-25-1/4-55
Download the CAD
.63
(16)
.98
(25)
1/4-20 .08
(2)
.24
(6)
91 22 .24
453.2-25-32-1/4-55
Download the CAD
.98
(25)
1.26
(32)
1/4-20 .08
(2)
.24
(6)
132 33 .25
453.2-32-38-5/16-55
Download the CAD
1.26
(32)
1.50
(38)
5/16-18 .08
(2)
.31
(8)
155 45 .29
453.2-38-45-5/16-55
Download the CAD
1.50
(38)

1.77
(45)

5/16-18 .08
(2)
.31
(8)
374 146 .39
453.2-45-51-3/8-55
Download the CAD
1.77
(45)
2.01
(51)
3/8-16 .08
(2)
.39
(10)
284 168 .59
453.2-51-57-3/8-55
Download the CAD
2.01
(51)
2.24
(57)
3/8-16 .08
(2)
.39
(10)
285 191 .67