Metric Size,
Vibration / Shock Absorption Mounts
Conical Type
, with Stainless Steel Components
GN 453

RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Mount body: Natural rubber (NR), vulcanized, 55 durometer (shore hardness +/-5°)
Cover plate, tapped inserts, threaded studs: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Type E - with tapped hole
Type S - with threaded stud

Shipping

GN 453 vibration / shock absorption mounts, also known as shock absorbing mounts, vibration mounts, anti-vibration mounts, vibration bobbins or rubber bumpers, are frequently used as end-stop bumpers, e.g., for conveyor trolleys.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
These isolation mounts are also used as leveling feet.
The parabolic shape of these isolation mounts generates progressive resilience characteristics: Impact and shock effects are absorbed more gently.
Versions with 40 or 70 durometer natural rubber material available upon request.
Specials, with certain minimum quantities, also available.
For inch versions see GN 453.1 / 453.2.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Type E - With Tapped Hole

Dimensions in:

millimeters
(inches)

Part Number d1 h
d2
Thread
s t Spring Rate ~N/mm Max. Load
[N]
Max.Deflection
~mm
453-20-24-M6-E-55
Download the CAD
20
(.79)
24
(.94)
M6 x 1.0 2
(.08)
6
(.24)
166 100 6
453-30-30-M8-E-55
Download the CAD
30
(1.18)
30
(1.18)
M8 x 1.25 2
(.08)
8
(.31)
24 150 6.25
453-30-36-M8-E-55
Download the CAD
30
(1.18)
36
(1.42)
M8 x 1.25 2
(.08)
8
(.31)
26.6 200 7.5
453-35-40-M8-E-55
Download the CAD
35
(1.38)
40
(1.57)
M8 x 1.25 2
(.08)
8
(.31)
65 650 10
453-50-61-M8-E-55
Download the CAD
50
(1.97)
61
(2.40)
M8 x 1.25 2
(.08)
8
(.31)
50 750 15
453-50-68-M10-E-55
Download the CAD
50
(1.97)
68
(2.68)
M10 x 1.5 2
(.08)
10
(.39)
50 850 17
 
Type S - With Threaded Stud

Dimensions in:

millimeters
(inches)

Part Number d1 h
d2
Thread
Length
l
s Spring Rate ~N/mm Max. Load
[N]
Max.Deflection
~mm
453-20-24-M6-S-55
Download the CAD
20
(.79)
24
(.94)
M6 x 1.0 18
(.71)
2
(.08)
166 100 6
453-30-30-M8-S-55
Download the CAD
30
(1.18)
30
(1.18)
M8 x 1.25 18
(.71)
2
(.08)
24 150 6.25
453-30-36-M8-S-55
Download the CAD
30
(1.18)
36
(1.42)
M8 x 1.25 20
(.79)
2
(.08)
26.6 200 7.5
453-35-40-M8-S-55
Download the CAD
35
(1.38)
40
(1.57)
M8 x 1.25 23
(.91)
2
(.08)
65 650 10
453-50-61-M8-S-55
Download the CAD
50
(1.97)
61
(2.40)
M8 x 1.25 28
(1.10)
2
(.08)
50 750 15
453-50-68-M10-S-55
Download the CAD
50
(1.97)
68
(2.68)
M10 x 1.5 28
(1.10)
2
(.08)
50 850 17