Metric Size, Aluminum
Threaded Tube Inserts
Round or Square Type
GN 992


RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded tube inserts: Aluminum

GN 992 threaded tube inserts serve as end plugs in tubing for the purpose of accommodating threaded leveling feet.
Threaded inserts can bridge an internal diameter tolerance in either round or square tubing of +/- .5 mm.
Threaded inserts are inserted in tubing with the use of a mallet.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Round Type Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Outside
Dia.
of Tube

d2
Thread

d3
Internal
Diameter

of Tube

d4
Rib
Diameter

l1

l2

l3 + .5 mm

992D20M8
Download the CAD

20
(.79)

M8 x 1.25

16
(.63)

16.5
(.65)

29.5
(1.16)

2.5
(.10)

16
(.63)

992D25M8
Download the CAD

25
(.98)

M8 x 1.25

21
(.83)

21.5
(.85)

33.5
(1.32)

2.5
(.10)

16
(.63)

992D25M10
Download the CAD

M10 x 1.5

992D30M8
Download the CAD

30
(1.18)

M8 x 1.25

26
(1.02)

26.5
(1.04)

33.5
(1.32)

2.5
(.10)

18
(.71)

992D30M10
Download the CAD

M10 x 1.5

992D32M8
Download the CAD

32
(1.26)

M8 x 1.25

28
(1.10)

28.5
(1.12)

33.5
(1.32)

2.5
(.10)

18
(.71)

992D32M10
Download the CAD

M10 x 1.5

992D35M10
Download the CAD

35
(1.38)

M10 x 1.5

31
(1.22)

31.5
(1.22)

37.5
(1.48)

2.5
(.10)

24
(.94)

992D35M12
Download the CAD

M12 x 1.75

992D40M10
Download the CAD

40
(1.57)

M10 x 1.5

34
(1.34)

34.5
(1.36)

41.5
(1.63)

2.5
(.10)

24
(.94)

992D40M12
Download the CAD

M12 x 1.75

992D42M10
Download the CAD

42
(1.65)

M10 x 1.5

36
(1.42)

36.5
(1.44)

41.5
(1.63)

2.5
(.10)

24
(.94)

992D42M12
Download the CAD

M12 x 1.75

992D45M12
Download the CAD

45
(1.77)

M12 x 1.75

39
(1.54)

39.5
(1.58)

45.5
(1.79)

2.5
(.10)

30
(1.18)

992D45M16
Download the CAD

M16 x 2.0

992D48M12
Download the CAD

48
(1.89)

M12 x 1.75

42
(1.65)

42.5
(1.67)

45.5
(1.79)

2.5
(.10)

30
(1.18)

992D48M16
Download the CAD

M16 x 2.0

992D50M12
Download the CAD

50
(1.97)

M12 x 1.75

44
(1.73)

44.5
(1.75)

45.5
(1.79)

2.5
(.10)

30
(1.18)

992D50M16
Download the CAD

M16 x 2.0

Square Type Table

Dimensions in:

millimeters
(inches)

Part Number

s1
Outside
Dia.
for Square

d2
Thread

s2
Internal
Square
of Tube

d4
Rib
Diameter

l1

l2

l3 + .5 mm

992V20M8
Download the CAD

20
(.79)

M8 x 1.25

16
(.63)

16.5
(.65)

29.5
(1.16)

2.5
(.10)

16
(.63)

992V25M8
Download the CAD

25
(.98)

M8 x 1.25

21
(.83)

21.5
(.85)

33.5
(1.32)

2.5
(.10)

16
(.63)

992V25M10
Download the CAD

M10 x 1.5

992V30M8
Download the CAD

30
(1.18)

M8 x 1.25

26
(1.02)

26.5
(1.04)

33.5
(1.32)

2.5
(.10)

18
(.71)

992V30M10
Download the CAD

M10 x 1.5

992V40M10
Download the CAD

40
(1.57)

M10 x 1.5

34
(1.34)

34.5
(1.36)

41.5
(1.63)

2.5
(.10)

24
(.94)

992V40M12
Download the CAD

M12 x 1.75

992V45M12
Download the CAD

45
(1.77)

M12 x 1.75

39
(1.54)

39.5
(1.58)

45.5
(1.79)

2.5
(.10)

30
(1.18)

992V45M16
Download the CAD

M16 x 2.0

992V50M12
Download the CAD

50
(1.97)

M12 x 1.75

44
(1.73)

44.5
(1.75)

45.5
(1.79)

2.5
(.10)

30
(1.18)

992V50M16
Download the CAD

M16 x 2.0