Inch Size, Steel
Glide-RiteTM Industrial Glides
Threaded Stud Type
IIG
IIG
RoHS Compliant

This line drawing is movable on the page...just click and drag!
IIG
Specification
Information
Threaded stud: Zinc plated steel
Housing: Nickel plated steel with nylon pad

Industrial Glides are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. Steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the nylon base is non-abrasive to the surface in which it is placed.
Coupling nut is not recommended to use for installation.
Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.
To insure proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
Thread A
Stud Length
B
Diameter
C
Overall Height
Load Rating
(lbs.)
WG-01
Download the CAD
10-24 1.5
(38.1)
1.2
(30.5)
2
(50.8)
250
WG-02
Download the CAD
1/4-20 1.5
(38.1)
1.2
(30.5)
2.25
(57.2)
250
WG-03
Download the CAD
5/16-18 1.5
(38.1)
1.2
(30.5)
2.25
(57.2)
250
WG-04
Download the CAD
5/16-18 2
(50.8)
2.03
(51.6)
2.84
(72.1)
250
WG-05
Download the CAD
3/8-16 2
(50.8)
2.03
(51.6)
2.97
(75.4)
250
WG-06
Download the CAD
3/8-16 2
(50.8)
2.4
(61)
3.03
(77)
250
WG-07
Download the CAD
3/8-16 4
(101.6)
2.4
(61)
5.03
(127.8)
250
WG-08
Download the CAD
1/2-13 2
(50.8)
2.4
(61)
3.03
(77)
500
WG-09
Download the CAD
1/2-13 4
(101.6)
2.4
(61)
5.03
(127.8)
500
WG-010
Download the CAD
1/2-13 2
(50.8)
2.8
(71.1)
3.03
(77)
500
WG-011
Download the CAD
1/2-13 4
(101.6)
2.8
(71.1)
5.03
(127.8)
500
WG-012
Download the CAD
5/8-11 2
(50.8)
2.8
(71.1)
3.03
(77)
500
WG-013
Download the CAD
5/8-11 4
(101.6)
2.8
(71.1)
5.03
(127.8)
500
WG-014
Download the CAD
1/2-13 4
(101.6)
3.187
(81)
5.13
(130.3)
500
WG-015
Download the CAD
1/2-13 6
(152.4)
3.187
(81)
7.19
(182.6)
500
WG-016
Download the CAD
5/8-11 4
(101.6)
3.187
(81)
5.13
(130.3)
500
WG-017
Download the CAD
5/8-11 6
(152.4)
3.187
(81)
7.19
(182.6)
500