Inch Size, Zinc Plated Steel
Low Profile Leveling Mounts
Threaded Stud Type
LP 100
wo

LP 100


RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

LP 100
Specification
Information

Swivel base, stud and hex jam nuts: Zinc plated steel
Vibration dampening pad: Rubber, waffle-style
Two hex jam nuts are included with each low profile lev-
eling mount

Low profile leveling mounts are for medium to heavy-duty applications. These durable mounts are utilized where a lower base height is required.
Coupling nut is not recommended to use for installation.
Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Metric sizes are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
B
Stud
Length
C
Over-
all
Height
D
E
F
H
J
Across
Flats
G
Light
Duty
Rubber
Pad
G
Heavy
Duty
Rubber
Pad
Max. Load (lbs.)
Light
Duty
Rubber
Pad
Max. Load (lbs.)
Plain Base
or Heavy
Duty
Rubber
Pad
Plain
Base


Base with
Light
Duty
Rubber
Pad
Base with
Heavy
Duty
Rubber
Pad
3/8-16
3
4.06
2
(50.8)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.312
(7.9)
.42
(10.7)
.57
(14.5)
1500
2000
4
5.06
6
7.06
8
9.06
3/8-16
3
4.06
2.5
(50.8)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.312
(7.9)
.42
(10.7)
.57
(14.5)
1500
2000
4
5.06
6
7.06
8
9.06
1/2-13
3
4.06
2
(50.8)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.437
(11.1)
.42
(10.7)
.57
(14.5)
3000
3500
4
5.06
6
7.06
8
9.06
1/2-13
3
4.06
2.5
(63.5)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.437
(11.1)
.42
(10.7)
.57
(14.5)
3000
3500
4
5.06
6
7.06
8
9.06
Part Number
A
Thread
B
Stud
Length
C
Over-
all
Height
D
E
F
H
J
Across
Flats
G
Light
Duty
Rubber
Pad
G
Heavy
Duty
Rubber
Pad
Max. Load (lbs.)
Light
Duty
Rubber
Pad
Max. Load (lbs.)
Plain Base
or Heavy
Duty
Rubber
Pad
Plain
Base


Base with
Light
Duty
Rubber
Pad
Base with
Heavy
Duty
Rubber
Pad
1/2-13
3
4.06
3
(76.2)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.437
(11.1)
.42
(10.7)
.57
(14.5)
3000
3500
4
5.06
6
7.06
8
9.06
1/2-13
3
4.06
4
(101.6)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.437
(11.1)
.42
(10.7)
.57
(14.5)
3000
3500
4
5.06
6
7.06
8
9.06
5/8-11
3
4.06
2
(50.8)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.562
(14.3)
.42
(10.7)
.57
(14.5)
4500
5000
4
5.06
6
7.06
8
9.06
5/8-11
3
4.06
2.5
(63.5)
.34
(8.7)
.54
(13.7)
.43
(10.9)
.562
(14.3)
.42
(10.7)
.57
(14.5)
4500
5000
4
5.06
6
7.06
8
9.06
5/8-11
3
4.06
3
(76.2)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.562
(14.3)
.42
(10.7)
.57
(14.5)
4500
5000
4
5.06
6
7.06
8
9.06
Part Number
A
Thread
B
Stud
Length
C
Over-
all
Height
D
E
F
H
J
Across
Flats
G
Light
Duty
Rubber
Pad
G
Heavy
Duty
Rubber
Pad
Max. Load (lbs.)
Light
Duty
Rubber
Pad
Max. Load (lbs.)
Plain Base
or Heavy
Duty
Rubber
Pad
Plain
Base


Base with
Light
Duty
Rubber
Pad
Base with
Heavy
Duty
Rubber
Pad
5/8-11
3
4.06
4
(101.6)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.562
(14.3)
.42
(10.7)
.57
(14.5)
4500
5000
4
5.06
6
7.06
8
9.06
5/8-11
3
4.06
6
(152.4)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.562
(14.3)
.42
(10.7)
.57
(14.5)
4500
5000
4
5.06
6
7.06
8
9.06
3/4-10
3
4.06
3
(76.2)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.625
(15.9)
.42
(10.7)
.57
(14.5)
5500
6000
4
5.06
6
7.06
8
9.06
3/4-10
3
4.06
4
(101.6)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.625
(15.9)
.42
(10.7)
.57
(14.5)
5500
6000
4
5.06
6
7.06
8
9.06
3/4-10
3
4.06
6
(152.4)
.34
(8.7)
.54
(13.7)
.50
(12.7)
.625
(15.9)
.42
(10.7)
.57
(14.5)
5500
6000
4
5.06
6
7.06
8
9.06