Inch Size,
"LEVEL-IT" Leveling Mounts
Tapped Socket Type
LPSO
LPSO
RoHS Compliant




(Delrin Molded Base Only)

 

 

This line drawing is movable on the page
...just click and drag!

 

Specification
Information
Leveling mount: Carbon steel with yellow zinc plated or black oxide finish
Tapped ball socket, hardened
Leveling mount: 303 stainless steel
Tapped ball socket not hardened
Leveling mount: Delrin base
Yellow zinc plated and hardened steel tapped ball socket
Leveling mount: Delrin base
303 stainless steel tapped ball socket
Elastomer pad is 1/8" thick. Table dimension "C" (base
height) + 1/8" = total base height

To order leveling mount with non-skid elastomer pad, add "N" to the end of the part number.
Call our sales staff for pricing and delivery
on your modification requirements
 

LPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter pad design assures solid support.
LPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the bore with the non-skid elastomer pad.
For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths, and other versions of plating are available upon request.
Heat resistance for Delrin base mounts:  Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plated Steel Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
Black
Oxide
10-32
.17
(4.3)
.38
(9.7)
.53
(13.5)
.75
(19.1)
700
550
1/4-20
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
1000
825
1/4-28
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
775
650
5/16-18
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
2300
2000
5/16-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
2150
1950
3/8-16
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2820
3/8-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
2900
2300
1/2-13
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
5000
3750
1/2-20
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
3750
2800
Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
Black
Oxide
5/8-11
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
5000
5/8-18
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
4800
3500
3/4-10
.62
(15.8)
1.06
(26.9)
1.5
(38.1)
3
(76.2)
7400
6000
3/4-16
.62
(15.8)
1.06
(26.9)
1.5
(38.1)
3
(76.2)
5500
4250
7/8-14
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
7750
6500
7/8-9
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
6200
5200
1-8
.81
(20.6)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
21000
10500
1-12
.81
(20.6)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
16500
12500
1 1/4-7
1
(25.4)
1.88
(47.8)
2.75
(69.9)
6
(152.4)
43000
38000
Stainless Steel Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Maximum Load (lbs)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
10-32
.17
(4.3)
.38
(10)
.53
(13.5)
.75
(19.1)
895
600
1/4-20
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
1388
900
1/4-28
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
850
700
5/16-18
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
2400
2150
5/16-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
2250
2000
3/8-16
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2950
3/8-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
3000
2450
1/2-13
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
5000
3900
1/2-20
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
3950
3000
Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Maximum Load (lbs)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
5/8-11
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
5150
5/8-18
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
5500
4550
3/4-10
.62
(15.8)
1.06
(26.9)
1.5
(38.1)
3
(76.2)
7400
6200
3/4-16
.62
(15.8)
1.06
(26.9)
1.5
(38.1)
3
(76.2)
6250
4800
7/8-14
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
15000
6700
7/8-9
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
13500
5500
1-8
.81
(20.6)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
25000
17000
1-12
.81
(20.6)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
18050
14050
1 1/4-7
1
(25.4)
1.88
(47.8)
2.75
(69.9)
6
(152.4)
43000
38500
Delrin Base Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
with Delrin Base
Stainless Steel
with Delrin Base
10-32
.17
(4.3)
.38
(9.7)
.53
(13.5)
.75
(19.1)
150
100
1/4-20
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
200
150
1/4-28
.31
(7.9)
.50
(12.7)
.70
(17.8)
1
(25.4)
125
100
5/16-18
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
5/16-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
200
150
3/8-16
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
1/2-13
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-20
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
625
425
Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
with Delrin Base
Stainless Steel
with Delrin Base
5/8-11
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.50
(63.5)
1200
900
5/8-18
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.50
(63.5)
1100
800
3/4-10
.62
(15.8)
1.06
(26.9)
1.50
(38.1)
3
(76.2)
1800
1650
3/4-16
.62
(15.8)
1.06
(26.9)
1.50
(38.1)
3
(76.2)
1650
1400
7/8-14
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
1950
1750
7/8-9
.75
(19.1)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
1700
1500
1-8
.81
(20.6)
1.38
(35.1)
1.87
(47.5)
4
(101.6)
2400
2200
1-12
.81
(20.6)
1.38
(35.1)
1.88
(47.5)
4
(101.6)
2250
2000
1 1/4-7
1
(25.4)
1.88
(47.8)
2.75
(69.9)
6
(152.4)
3600
3400
Delrin Molded Base Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
with Delrin Base
Stainless Steel
with Delrin Base
5/16-18
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
5/16-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
200
150
3/8-16
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-24
.38
(9.7)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
1/2-13
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-20
.44
(11.2)
.75
(19.1)
1.13
(28.7)
1.88
(47.8)
625
425
5/8-11
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.50
(63.5)
1200
900
5/8-18
.44
(11.2)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1100
800
3/4-10
.62
(15.8)
1.06
(26.9)
1.50
(38.1)
3
(76.2)
1800
1650
3/4-16
.62
(15.8)
1.06
(26.9)
1.5
(38.1)
3
(76.2)
1650
1400