Inch Size,
"LEVEL-IT"TM Leveling Mounts
Threaded Stud Type
LPST
LPST

RoHS Compliant



(Delrin Molded Base Only)

This line drawing is movable on the page
...just click and drag!
Specification
Information
Leveling mount: Carbon steel with yellow zinc plated or black oxide finish
Hardened stud with ball end is machined from solid bar.
Leveling mount: 303 stainless steel
Stud will ball end is machined from solid bar
Leveling mount: Delrin base
Yellow zinc plated and hardened steel stud with ball end
is machined from solid bar
Leveling mount: Delrin base
303 stainless steel stud with ball end is machined from
solid bar
Jam nut is standard part of assembly. Jam nut materials
and finishes are the same as the corresponding leveling
mount
Elastomer pad is 1/8" thick. Table dimension "C" (base
height) + 1/8" = total base height

To order leveling mount with non-skid elastomer pad, add "N" to the end of the part number.
Call our sales staff for pricing and delivery on your modification requirements
 
LPST leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter pad design assures solid support.
Coupling nut is not recommended to use for installation.
Use nut on tapped hole of 1 - 1 1/2 times the thread diameter being used.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the bore with the non-skid elastomer pad.
For certain minimum quantities, modifications such as lag bolt holes and other versions of plating are available upon request.
Heat resistance for Delrin base mounts:  Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plated Steel Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
Black
Oxide
10-32
1
(25.4)
.38
(10)
.51
(13)
.75
(19.1)
700
550
10-32
2
(50.8)
.38
(10)
.53
(13.5)
.75
(19.1)
700
550
1/4-20
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
1000
825
1/4-20
2.5
(63.5)
.50
(12.7)
.70
(17.8)
1
(25.4)
1000
825
1/4-28
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
775
650
5/16-18
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
2300
2000
5/16-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
2150
1950
3/8-16
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2850
3/8-16
4
(101.6)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2850
3/8-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
3300
2600
1/2-13
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
5000
3750
1/2-13
4
(101.6)
.75
(19)
1.13
(28.7)
1.88
(47.8)
5000
3750
1/2-20
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
4000
3400
Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
Black
Oxide
5/8-11
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
4350
5/8-11
4
(101.6)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
4350
5/8-18
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
5000
4000
3/4-10
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
7400
5500
3/4-10
4
(101.6)
1.06
(27)
1.5
(38.1)
3
(76.2)
7400
5500
3/4-16
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
6200
5000
7/8-9
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
15000
12000
7/8-14
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
13500
10000
1-8
3.5
(88.9)
1.38
(35)
1.88
(47.3)
4
(101.6)
20000
16500
1-8
4.25
(108)
1.38
(35)
1.88
(47.3)
4
(101.6)
20000
16500
1-8
6
(152.4)
1.38
(35)
1.88
(47.3)
4
(101.6)
20000
16500
1-12
3.5
(88.9)
1.38
(35)
1.88
(47.3)
4
(101.6)
18000
15000
1 1/4-7
4
(101.6)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
43000
38000
1 1/4-7
6
(152.4)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
43000
38000
Stainless Steel Table

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs)
Plain Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
10-32
1
(25.4)
.38
(10)
.51
(11)
.75
(19.1)
895
600
10-32
2
(50.8)
.38
(10)
.53
(13.5)
.75
(19.1)
895
600
1/4-20
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
1388
900
1/4-20
2.5
(63.5)
.50
(12.7)
.70
(17.8)
1
(25.4)
1388
900
1/4-28
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
850
700
5/16-18
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
2300
2000
5/16-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
2150
1950
3/8-16
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2950
3/8-16
4
(101.6)
.63
(16)
.88
(22.4)
1.25
(31.8)
3750
2950
3/8-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
3300
2450
1/2-13
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
5000
3900
1/2-13
4
(101.6)
.75
(.19)
1.13
(28.7)
1.88
(47.8)
5000
3900
1/2-20
2
(50.8)
.75
(.19)
1.13
(28.7)
1.88
(47.8)
4000
3000
Part
Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
5/8-11
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
5150
5/8-11
4
(101.6)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
6000
5150
5/8-18
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
5500
4550
3/4-10
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
7400
6200
3/4-10
4
(101.6)
1.06
(27)
1.5
(38.1)
3
(76.2)
7400
6200
3/4-16
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
6250
4800
7/8-9
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
15000
12000
7/8-14
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
13500
10000
1-8
3.5
(88.9)
1.38
(35)
1.88
(47.5)
4
(101.6)
25000
17000
1-8
4.25
(108)
1.38
(35)
1.88
(47.5)
4
(101.6)
25000
17000
1-8
6
(152.4)
1.38
(35)
1.88
(47.5)
4
(101.6)
25000
17000
1-12
3.5
(88.9)
1.38
(35)
1.88
(47.5)
4
(101.6)
18050
14050
1 1/4-7
4
(101.6)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
43000
38500
1 1/4-7
6
(152.4)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
43000
38500
Delrin Base Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
With Delrin Base
Stainless Steel
with Delrin Base
10-32
1
(25.4)
.38
(10)
.51
(11)
.75
(19.1)
150
100
10-32
2
(50.8)
.38
(10)
.53
(13.5)
.75
(19.1)
150
100
1/4-20
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
200
150
1/4-20
2.5
(63.5)
.50
(12.7)
.70
(17.8)
1
(25.4)
200
150
1/4-28
1.25
(31.8)
.50
(12.7)
.70
(17.8)
1
(25.4)
125
100
5/16-18
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
250
5/16-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
250
3/8-16
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-16
4
(101.6)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
1/2-13
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-13
4
(101.6)
.75
(19)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-20
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
625
425
Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
With Delrin Base
Stainless Steel
with Delrin Base
5/8-11
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1200
900
5/8-11
4
(101.6)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1200
900
5/8-18
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1100
800
3/4-10
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
1800
1650
3/4-10
4
(101.6)
1.06
(27)
1.5
(38.1)
3
(76.2)
1800
1650
3/4-16
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
1650
1400
7/8-9
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
1950
1750
7/8-14
4
(101.6)
1.38
(35.1)
1.88
(47.8)
4
(101.6)
1700
1500
1-8
3.5
(88.9)
1.38
(35)
1.88
(47.5)
4
(101.6)
2500
2200
1-8
4.25
(108)
1.38
(35)
1.88
(47.5)
4
(101.6)
2250
2200
1-8
6
(152.4)
1.38
(35)
1.88
(47.5)
4
(101.6)
2500
2200
1-12
3.5
(88.9)
1.38
(35)
1.88
(47.5)
4
(101.6)
2250
2000
1 1/4-7
4
(101.6)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
3000
3400
1 1/4-7
6
(152.4)
1.88
(47.2)
2.75
(69.9)
6
(152.4)
3600
3400
Delrin Molded Base Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (lbs.)
Plain
Base
Maximum Load (lbs.)
Base with
Non-Skid Pad
Yellow Zinc Plated
With Delrin Base
Stainless Steel
with Delrin Base
5/16-18
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
250
5/16-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
250
3/8-16
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-16
4
(101.6)
.63
(16)
.88
(22.4)
1.25
(31.8)
300
250
3/8-24
2
(50.8)
.63
(16)
.88
(22.4)
1.25
(31.8)
250
200
1/2-13
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-13
4
(101.6)
.75
(19)
1.13
(28.7)
1.88
(47.8)
700
500
1/2-20
2
(50.8)
.75
(19)
1.13
(28.7)
1.88
(47.8)
625
425
5/8-11
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1200
900
5/8-11
4
(101.6)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1200
900
5/8-18
2
(50.8)
.88
(22.4)
1.25
(31.8)
2.5
(63.5)
1100
800
3/4-10
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
1800
1650
3/4-10
4
(101.6)
1.06
(27)
1.5
(38.1)
3
(76.2)
1800
1650
3/4-16
2
(50.8)
1.06
(27)
1.5
(38.1)
3
(76.2)
1650
1400