Metric Size, Steel
Glide-RiteTM Industrial Glides
Threaded Stud Type, With Elastomer Pad
MIG-EL
wo


RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

MIG
Specification
Information

Threaded stud: Zinc plated steel
Housing: Nickel plated steel
Pad: High density non-skid elastomer rubber

Industrial Glides are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. Steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the elastomer pad provides greater stability for non-skid applications.
Coupling nut is not recommended to use for installation.
Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.
Pad reduces noise, shock and vibration.  
Pad is oil resistant.
To insure proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Thread A
Stud Length
B
Diameter
C
Overall Height
Load Rating
(Kg)
WMG-01-EL
Download the CAD
M6 x 1.0 38
(1.5)
31
(1.22)
57.2
(2.25)
113
WMG-02-EL
Download the CAD
M8 x 1.25 38
(1.5)
31
(1.22)
57.2
(2.25)
113
WMG-03-EL
Download the CAD
M8 x 1.25 38
(1.5)
52
(2.1)
57.2
(2.25)
113
WMG-04-EL
Download the CAD
M10 x 1.5 51
(2)
52
(2.1)
72.1
(2.84)
113
WMG-05-EL
Download the CAD
M10 x 1.5 51
(2)
61
(2.4)
75.4
(2.97)
113
WMG-06-EL
Download the CAD
M10 x 1.5 102
(4)
61
(2.4)
127.8
(5.03)
113
WMG-07-EL
Download the CAD
M12 x 1.75 51
(2)
61
(2.4)
77
(3.03)
113
WMG-08-EL
Download the CAD
M12 x 1.75 102
(4)
61
(2.4)
127.8
(5.03)
227
WMG-09-EL
Download the CAD
M12 x 1.75 51
(2)
71
(2.8)
77
(3.03)
227
WMG-010-EL
Download the CAD
M12 x 1.75 102
(4)
71
(2.8)
127.8
(5.03)
227
WMG-011-EL
Download the CAD
M16 x 2.0 51
(2)
71
(2.8)
77
(3.03)
227
WMG-012-EL
Download the CAD
M16 x 2.0 102
(4)
71
(2.8)
127.8
(5.03)
227
WMG-013-EL
Download the CAD
M12 x 1.75 102
(4)
81
(3.2)
127.8
(5.03)
227
WMG-014-EL
Download the CAD
M12 x 1.75 152
(6)
81
(3.2)
182.6
(7.19)
227
WMG-015-EL
Download the CAD
M16 x 2.0 102
(4)
81
(3.2)
130.3
(5.13)
227
WMG-016-EL
Download the CAD
M16 x 2.0 152
(6)
81
(3.2)
182.6
(7.19)
227