Metric Size,
"LEVEL-IT" Leveling Mounts
Tapped Socket Type
MLPSO
MLPSO

RoHS Compliant



(Delrin Molded Base Only)

 

 

MLPSO
This line drawing is movable on the page...
just click and drag!
Specification
Information
Leveling mount: Carbon steel with yellow zinc plated
finish or black oxide finish
Tapped ball socket, hardened
Leveling mount: 303 stainless steel
Tapped ball socket not hardened
Leveling mount: Delrin base
Yellow zinc plated and hardened steel tapped ball socket
is machined from solid bar.
Leveling mount:Leveling mount: Delrin base
303 stainless steel tapped ball socket is machined from
solid bar.
Elastomer pad is 3.2mm thick. Table dimension "C" (base height) + 3.2mm = total base height.

To order leveling mount with non-skid elastomer pad, add "N" to the end of the part number.
Call our sales staff for pricing and delivery
on your modification requirements
 
MLPSO leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter pad design assures solid support.
MLPSO tapped socket leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has fixed stud on it.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the bore with the non-skid elastomer pad.
For certain minimum quantities, modifications such as lag bolt holes, custom stud lengths and other versions of plating are available upon request.
Heat resistance for Delrin base mounts:  Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plated Steel Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base With
Non-Skid
Pad
Yellow Zinc Plated
Black
Oxide
M6 x 1.0
4
(.16)
10
(.39)
14
(.55)
19
(.75)
315
68
M8 x 1.25
8
(.31)
13
(.51)
18
(.71)
25
(.98)
486
91
M10 x 1.5
10
(.39)
16
(.63)
22
(.87)
32
(1.26)
1687
136
M12 x 1.75
11
(.43)
19
(.75)
29
(1.14)
48
(1.89)
2250
317
M16 x 2.0
11
(.43)
22
(.87)
32
(1.26)
64
(2.52)
2700
544
M20 x 2.5
16
(.63)
27
(1.06)
38
(1.50)
76
(2.99)
3240
816
M24 x 3.0
21
(.83)
35
(1.38)
48
(1.85)
102
(4.02)
9841
907
M30 x 3.5
25
(.98)
48
(1.89)
70
(2.76)
152
(5.98)
18730
2200
Stainless Steel Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (lbs)
Plain
Base
Max. Load (lbs.)
Base With
Non-Skid
Pad
M6 x 1.0
4
(.16)
10
(.39)
14
(.55)
19
(.75)
317
68
M8 x 1.25
8
(.31)
13
(.51)
18
(.71)
25
(.98)
453
91
M10 x 1.5
10
(.39)
16
(.63)
22
(.87)
32
(1.26)
1701
136
M12 x 1.75
11
(.43)
19
(.75)
29
(1.14)
48
(1.89)
2268
317
M16 x 2.0
11
(.43)
22
(.87)
32
(1.26)
64
(2.52)
2721
544
M20 x 2.5
16
(.63)
27
(1.06)
38
(1.50)
76
(2.99)
3357
816
M24 x 3.0
21
(.83)
35
(1.38)
48
(1.85)
101
(3.98)
9072
907
M30 x 3.5
25
(.98)
48
(1.89)
70
(2.76)
152
(5.98)
18730
1800
Delrin Base Table

Dimensions in:

millimeters
(inches)

Part Number
A
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base With
Non-Skid
Pad
Yellow Zinc Plated
with
Delrin Base
Stainless Steel
with
Delrin Base
M6 x 1.0
4
(.16)
10
(.39)
14
(.55)
19
(.75)
68
68
M8 x 1.25
8
(.31)
13
(.51)
18
(.71)
25
(.98)
91
91
M10 x 1.5
10
(.39)
16
(.63)
22
(.87)
32
(1.26)
136
136
M12 x 1.75
11
(.43)
19
(.75)
29
(1.14)
48
(1.89)
317
317
M16 x 2.0
11
(.43)
22
(.87)
32
(1.26)
64
(2.52)
544
544
M20 x 2.5
16
(.63)
27
(1.06)
38
(1.50)
76
(2.99)
816
816
M24 x 3.0
21
(.83)
35
(1.38)
48
(1.89)
102
(4.02)
907
907
M30 x 3.5
25
(.98)
48
(1.89)
70
(2.76)
152
(5.98)
1455
1455
Delrin Molded Base Table

Dimensions in:

millimeters
(inches)

Part Number
A
Minimum
Thread
Depth
B
Hex
Flats
C
D
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base With
Non-Skid
Pad
Yellow Zinc Plated
with
Delrin Base
Stainless Steel
with
Delrin Base
M10 x 1.5
10
(.39)
16
(.63)
22
(.87)
32
(1.26)
136
136
M12 x 1.75
11
(.43)
19
(.75)
29
(1.14)
48
(1.89)
317
317
M16 x 2.0
11
(.43)
22
(.87)
32
(1.26)
64
(2.52)
544
544
M20 x 2.5
16
(.63)
27
(1.06)
38
(1.50)
76
(2.99)
816
816