Metric Size,
"LEVEL-IT" Leveling Mounts
Threaded Stud Type
MLPST
MLPST

RoHS Compliant





(Delrin Molded Base Only)

 

 

This line drawing is movable on the page...
just click and drag!

MLPSO

Specification
Information
Leveling mount: Carbon steel with yellow zinc plated or black oxide finish
Hardened stud with ball end is machined from solid bar.
Leveling mount: 303 stainless steel
Stud will ball end is machined from solid bar.
Leveling mount: Delrin base
Yellow zinc plated and hardened steel stud with ball end
is machined from solid bar.
Leveling mount: Delrin base
303 stainless steel stud with ball end is machined from
solid bar.
Jam nut is standard part of assembly. Jam nut materials
and finishes are the same as the corresponding leveling
mount.
Elastomer pad is 3.2mm thick. Table dimension "C" (base height) + 3.2mm = total base height.

To order leveling mount with non-skid elastomer pad, add "N" to the end of the part number.
Call our sales staff for pricing and delivery
on your modification requirements
 
MLPST leveling mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. Large diameter pad design assures solid support.
Coupling nut is not recommended to used for installation.
Use nut on tapped hole of 1 - 1 1/2 times the thread diameter being used.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the bore with the non-skid elastomer pad.
For certain minimum quantities, modifications such as lag bolt holes and other versions of plating are available upon request.
Heat resistance for Delrin base mounts:  Continuous operating temperature--82°C (180°F); melting point--175°C (34°7F).
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plated Steel Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flat
C
D
Maximum Load (kg)
Plain
Base
Maximum Load (kg)
Base with
Non-Skid Pad
Yellow Zinc Plated
Black
Oxide
M6 x 1.0
25
(.98)
10
(.39)
13
(.51)
19
(.75)
317
68
M8 x 1.25
32
(1.26)
13
(.51)
18
(.71)
26
(1.02)
453
91
M10 x 1.5
51
(2.01)
16
(.63)
22
(.87)
32
(1.26)
1701
136
M12 x 1.75
51
(2.01)
19
(.75)
29
(1.14)
48
(1.89)
2268
317
M16 x 2.0
51
(2.01)
22
(.87)
32
(1.26)
64
(2.52)
2721
544
M20 x 2.5
51
(2.01)
27
(1.06)
38
(1.50)
76
(2.99)
3357
816
M24 x 3.0
88
(3.46)
35
(1.38)
48
(1.85)
101
(3.98)
9072
907
M24 x 3.0
108
(4.25)
35
(1.38)
48
(1.85)
101
(3.98)
9072
907
M30 x 3.5
102
(4.02)
48
(1.89)
70
(2.76)
152
(5.98)
18730
1800
M30 x 3.5
153
(6.02)
48
(1.89)
70
(2.76)
152
(5.98)
18730
1800
Stainless Steel Table

Dimensions in:

millimeters
(inches)

Part
Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (kg)
Plain
Base
Maximum Load (kg)
Base with
Non-Skid Pad
M6 x 1.0
25
(.98)
10
(.39)
13
(.51)
19
(.75)
317
68
M8 x 1.25
32
(1.26)
13
(.51)
18
(.71)
26
(1.02)
453
91
M10 x 1.5
51
(2.01)
16
(.63)
22
(.87)
32
(1.26)
1701
136
M12 x 1.75
51
(2.01)
19
(.75)
29
(1.14)
48
(1.85)
2268
317
M16 x 2.0
51
(2.01)
22
(.87)
32
(1.26)
64
(2.52)
2721
544
M20 x 2.5
51
(2.01)
27
(1.06)
38
(1.50)
76
(2.99)
3357
816
M24 x 3.0
88
(3.46)
35
(1.38)
48
(1.85)
101
(3.98)
9072
907
M24 x 3.0
108
(4.25)
35
(1.38)
48
(1.85)
101
(3.98)
9072
907
M30 x 3.5
102
(4.02)
48
(1.89)
70
(2.76)
152
(5.98)
18730
1800
M30 x 3.5
153
(6.02)
48
(1.89)
70
(2.76)
152
(5.98)
18730
1800
Delrin Base Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (kg)
Plain
Base
Maximum Load (kg)
Base with
Non-Skid Pad
Yellow Zinc Plated
with Delrin Base
Stainless Steel
with Delrin Base
M6 x 1.0
25
(.98)
10
(.39)
13
(.51)
19
(.75)
68
68
M8 x 1.25
31
(1.22)
13
(.51)
18
(.71)
26
(1.02)
91
91
M10 x 1.5
51
(2.01)
16
(.63)
22
(.87)
32
(1.26)
136
136
M12 x 1.75
51
(2.01)
19
(.75)
29
(1.14)
48
(1.89)
317
317
M16 x 2.0
51
(2.01)
22
(.87)
32
(1.26)
64
(2.52)
544
544
M20 x 2.5
51
(2.01)
27
(1.06)
38
(1.50)
76
(2.99)
816
816
M24 x 3.0
88
(3.46)
35
(1.38)
48
(1.85)
101
(3.98)
907
907
M24 x 3.0
108
(4.25)
35
(1.38)
48
(1.85)
101
(3.98)
907
907
M30 x 3.5
102
(4.02)
48
(1.85)
70
(2.76)
152
(5.98)
1800
1451
M30 x 3.5
153
(6.02)
48
(1.85)
70
(2.76)
152
(5.98)
1800
1451
Delrin Molded Base Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
F
Thread
Length
B
Hex
Flats
C
D
Maximum Load (kg)
Plain
Base
Maximum Load (kg)
Base with
Non-Skid Pad
Yellow Zinc Plated
with Delrin Base
Stainless Steel
with Delrin Base
M10 x 1.5
51
(2.01)
16
(.63)
22
(.87)
32
(1.26)
136
136
M12 x 1.75
51
(2.01)
19
(.75)
29
(1.14)
48
(1.89)
317
317
M16 x 2.0
51
(2.01)
22
(.87)
32
(1.26)
64
(2.52)
544
544
M20 x 2.5
51
(2.01)
27
(1.06)
38
(1.50)
76
(2.99)
816
816