Inch and Metric Size,
"Mighty MountTM" Heavy Duty Vibration Mounts
Threaded Stud Type
MM100

RoHS Compliant


 
Specification
Information

Base: High strength steel housing with safety yellow powder-coated finish  
Hex cap screw: Grade 8 steel, zinc-plated  
Bolt is separate, screws into mount base  
Hex nut is included  
Pad: High density non-skid elastomer rubber



Similar to Barrymounts®, Mighty Mounts™ are ideal for drill presses, grinders, CNC machines, die casting machines, punch presses, saws, and injection molding equipment.  
High level of shock and vibration isolation for extended machinery life, reduces noise levels.  
Sturdy, reliable construction and safety yellow finish.  
Full inch of elastomer padding is oil resistant.  
To insure proper vibration mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.  
For certain minimum quantities, other sizes and bolt lengths available upon request.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
Stud
Length
B
Load Range
Rating (lbs.)
Weight
(lbs.)
2
(51)
1/4-28
1.75
1
(25)
30/100
.32
3/8-16
3
100/300
.40
3/8-24
3
100/300
.40
3
(76)
3/8-16
3
1.5
(38)
100/300
1.14
3/8-24
3
100/300
1.14
1/2-13
6
100/300
1.46
5
(127)
1/2-13
5
1.5
(38)
500/1500
2.76
5/8-11
8
500/1500
3.26
6
(152)
1/2-13
5
1.63
(41)
1000/4200
5.12
3/4-10
5
1000/4200
5.82
3/4-10
8
1000/4200
5.82
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
Stud
Length
B
Load Range
Rating (lbs.)
Weight
(lbs.)
76
(3)
M10
75
38
(1.5)
100/300
1.14
127
(5)
M12
127
38
(1.5)
500/1500
2.76