Inch and Metric Size, Steel
PolyMountTM Leveling Mounts
Threaded Stud Type
PM 200
wo
PM


RoHS Compliant


PM
Specification
Information

Stud: Low carbon steel, clear zinc plated, forged and thread rolled
Base: Glass fiber reinforced nylon
Jam nut is standard part of assembly


PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.
Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Additional sizes available upon request.
Stainless steel and nickel-plated brass versions available upon request.
Upon request, available with "Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size

Dimensions in:

inches
(millimeters)

Part Number
B
Base Dia.
A
Thread
D
Total Height
C
Thread
Length
E
Hex
Size
Max.
Load
(lbs.)
2.38
(60)
1/2-13
4.88
(124)
3.00
(76)
1.00
(25)
3000
2.38
(60)
5/8-11
4.88
(124)
3.00
(76)
1.00
(25)
3500
2.38
(60)
3/4-10
4.88
(124)
3.00
(76)
1.00
(25)
3500
 
Metric Size

Dimensions in:

millimeters
(inches)

Part Number
B
Base Dia.
A
Thread
D
Total Height
C
Thread
Length
E
Hex
Size
Max.
Load
(kg.)
60
(2.38)
M12 x 1.75
124
(4.88)
76
(3.00)
25
(1.00)
1360
60
(2.38)
M16 x 2.0
124
(4.88)
76
(3.00)
25
(1.00)
1590
60
(2.38)
M20 x 2.5
200
(7.87)
152
(6.00)
25
(1.00)
1590
60
(2.38)
M20 x 2.5
124
(4.88)
76
(3.00)
25
(1.00)
1590