Inch Size, Steel
PolyMountTM Leveling Mounts
Tapped Type
PM 500
PM

RoHS Compliant

PM
Specification
Information

Ball socket: Forged low carbon steel, clear zinc plated
Base: Glass fiber reinforced nylon with pop-out lag bolt holes
Optional non-skid pad: Elastomer rubber


PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.
Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.
A tool such as a screwdriver is necessary to pop out tabs for lag bolt holes.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Metric size versions available upon request.
Upon request, available with "Socket Lock" technology to lock ball socket into place, preventing pullout in especially harsh applications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
B
Base Dia.
A
Thread
D
Total Height
E
Hex
Size
Max.
Load
(lbs.)
With Pad
Without Pad
5.00
(127)
5/8-11
3.00
(76)
1.06
(27)
10000
5.00
(127)
3/4-10
3.00
(76)
1.06
(27)
10000
5.00
(127)
1-8
3.00
(76)
1.38
(35)
10000
5.00
(127)
1 1/8-7
3.00
(76)
1.38
(35)
10000