Inch and Metric Size, Steel
PolyMountTM Leveling Mounts
Threaded Stud Type
PM 500
PM

RoHS Compliant

PM
Specification
Information

Stud: Low carbon steel, clear zinc plated, forged and thread rolled
Base: Glass fiber reinforced nylon with pop-out lag bolt holes
Jam nut is standard part of assembly
Optional non-skid pad: Elastomer rubber


PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.
Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.
A tool such as a screwdriver is necessary to pop out tabs for lag bolt holes.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Additional metric sizes available upon request.
Upon request, available with "Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size

Dimensions in:

inches
(millimeters)

Part Number
B
Base Dia.
A
Thread
D
Total Height
C
Thread
Length
E
Hex
Size
Max.
Load
(lbs.)
With Pad
Without Pad
5.00
(127)
3/4-10
6.25
(159)
4.00
(102)
1.06
(27)
10000
5.00
(127)
3/4-10
8.25
(210)
6.00
(152)
1.06
(27)
10000
5.00
(127)
1-8
6.25
(159)
4.00
(102)
1.38
(35)
10000
5.00
(127)
1-8
8.25
(210)
6.00
(152)
1.38
(35)
10000
5.00
(127)
1 1/8-7
8.25
(210)
6.00
(152)
1.38
(35)
10000
5.00
(127)
1 1/4-7
8.25
(210)
6.00
(152)
1.88
(48)
10000
 
Metric Size

Dimensions in:

millimeters
(inches)

Part Number
B
Base Dia.
A
Thread
D
Total Height
C
Thread
Length
E
Hex
Size
Max.
Load
(kg.)
With Pad
Without Pad
127
(5.00)
M20 x 2.5
159
(6.25)
102
(4.00)
27
(1.06)
4545
127
(5.00)
M20 x 2.5
210
(8.25)
152
(6.00)
27
(1.06)
4545
127
(5.00)
M24 x 3.0
159
(6.25)
102
(4.00)
35
(1.38)
4545
127
(5.00)
M24 x 3.0
210
(8.25)
152
(6.00)
35
(1.38)
4545