Inch Size, Stainless Steel
Teardrop PolyMountTM Leveling Mounts
Threaded Stud Type
PM 600.1
PM

RoHS Compliant

PM
Specification
Information

Stud: Type 303 stainless steel, forged and thread rolled
Base: Glass fiber reinforced nylon
Jam nut is standard part of assembly
Optional non-skid pad: Elastomer rubber


PolyMountTM leveling mounts are an economical choice for light, medium, and heavy-duty applications.
The base on the Teardrop PolyMountTM makes it easier to drill for and install a lag bolt. The shape offsets the single lag hole to the outside of the machine footprint, providing the clearance necessary to drill the lag bolt hole without moving the machine. Can use up to a 1/2" diameter lag bolt.
Mount swivels 15° to all sides of the center line to adjust to uneven surfaces.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Additional sizes available upon request.
Upon request, available with "Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
B
Base Dia.
Base
Width
A
Thread
D
Total Height
C
Thread
Length
E
Hex
Size
Max.
Load
(lbs.)
With Pad
Without Pad
4.00
(102)
5.44
(138)
1/2-13
5.31
(135)
4.00
(102)
.75
(19)
5000
4.00
(102)
5.44
(138)
1/2-13
7.31
(186)
6.00
(152)
.75
(19)
5000
4.00
(102)
5.44
(138)
5/8-11
5.31
(135)
4.00
(102)
.88
(22)
6000
4.00
(102)
5.44
(138)
5/8-11
7.31
(186)
6.00
(152)
.88
(22)
6000
4.00
(102)
5.44
(138)
3/4-10
7.31
(186)
6.00
(152)
1.06
(27)
7500
4.00
(102)
5.44
(138)
3/4-10
9.31
(237)
8.00
(203)
1.06
(27)
7500
4.00
(102)
5.44
(138)
1-8
7.31
(186)
6.00
(152)
1.38
(35)
7500
4.00
(102)
5.44
(138)
1-8
9.31
(237)
8.00
(203)
1.38
(35)
7500