Inch Size, Steel,
Willi Glide Leveling Mounts
With Threaded Stud and Optional Non-Skid Base
SN 946



RoHS Compliant

 
Specification
Information

Base: Rigid thermoplastic or non-skid elastomer, with steel, zinc-plated shell
Threaded stud: Steel, zinc-plated, with adjusting hex nut at base
No hex included on 3T1QBA, 5T1QBA, 5T1QBAN, and 5T1QBB

These economical glides are designed for light duty applications. Commonly used on office partitions, shelving, exercise equipment, point of purchase (POP) displays and smaller machines.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Thread
B
Base Dia.
C
Stud Length
D
Total Height
Rigid Base Non-Skid Base
3T1QBA
Download the CAD
-- 1/4-20 1.0
(25)
1.0 1.5
5T1QBA
Download the CAD
-- 5/16-18
5T1QBB
Download the CAD
-- 5/16-18 1.38
(35)
1.0 1.69
6T1500QBB
Download the CAD
6T1500QBBN
Download the CAD
3/8-16 1.5 2.19
6T1500QBC
Download the CAD
-- 3/8-16 1.69
(43)
1.5 2.19
8T211QBC
Download the CAD
8T211QBCN
Download the CAD
1/2-13 2.5 3.38