Inch Size, Steel,
Hex Leveler Bolts
With Threaded Stud
SN 949
wo


RoHS Compliant

 
Specification
Information

Base and stud: One piece low-carbon steel, clear zinc plated, no articulation

 

These low cost leveler bolts are ideal for light duty industrial appliances where cost is a primary concern. Common uses are in sheet metal enclosures and appliances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Thread
B
Base Dia.
Across Flats
C
Stud Length
D
Total Height
Max. Load
(lbs.)
3T1FPA
Download the CAD
1/4-20 .563
(14)
1.0
(25)
1.25
(32)
1000
5T1500FPB
Download the CAD
5/16-18 .75
(19)
1.5
(38)
1.875
(48)
2300
6T1500FPC
Download the CAD
3/8-16 .875
(22)
1.5
(38)
1.875
(48)
3750
6T211FPC
Download the CAD
3/8-16 .875
(22)
2.5
(64)
2.875
(73)
3750
8T211FPD
Download the CAD
1/2-13 1.063
(27)
2.5
(64)
2.875
(73)
5000