Inch Size, Steel,
Rattle Mounts
With Threaded Stud and Optional Slot
SN 974
wo


RoHS Compliant

 
Specification
Information

Base and stud: Steel, clear zinc plated, slight articulation

 

These low cost levelers are used for light-duty applications such as home gaming and vending machines. Rattle Mounts also have an optional slot on top for adjusting height with a screwdriver.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Thread
B
Base Dia.
C
Stud Length
D
Total Height
Max. Load
(lbs.)
With Slot Without Slot
5T175FA8
Download the CAD
5T175FA9
Download the CAD
5/16-18 1.75
(44)
1.75
(44)
2.0
(51)
300
6T1500FA8
Download the CAD
6T1500FA9
Download the CAD
3/8-16 1.75
(44)
1.5
(38)
1.75
(44)
500
6T2FA8
Download the CAD
6T2FA9
Download the CAD
3/8-16 1.75
(44)
2.0
(51)
2.25
(57)
500
6T3FA8
Download the CAD
6T3FA9
Download the CAD
3/8-16 1.75
(44)
3.0
(76)
3.25
(83)
500