Inch Size, Polyglass Filled Nylon,
Threaded Tube Ends
For Round Tubes
SN 992

RoHS Compliant

 
Specification
Information

Tube end: Polyglass filled nylon, black

New product that supports more weight than traditional brass insert tube ends, at a fraction of the cost. Easy and cost-effective way to attach leveling mounts and glides to the tubes and pipes commonly used to construct frames, conveyor bases and industrial machinery.
Using a plastic mallet or similar tool, hammer the threaded tube end into the bottom of the tube and attach the mount.
Additional inch and metric thread sizes available upon request.
Square threaded tube ends, see SN 993.  .
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Tapped
B C Tube
Ext. Dia.
Tube Wall
Thickness
Comparable
Material
Gauge
Load
Ratings
(lbs)
6TP85
Download the CAD
3/8-16 1.5
(38)
1.382
(35.1)
1.5
(38)
 .065 16 ga. round  3500
8TP85
Download the CAD
1/2-13
10TP85
Download the CAD
5/8-11
11TP85
Download the CAD
3/4-10
6TP86
Download the CAD
3/8-16 2.0
(51)
1.694
(43.0)
1.9
(48)
 .109 2.0" Sch 10 pipe  3500
8TP86
Download the CAD
1/2-13
10TP86
Download the CAD
5/8-11
11TP86
Download the CAD
3/4-10
6TP87
Download the CAD
3/8-16 2.0
(51)
1.903
(47.6)
2.0
(51)
 .065 16 ga. round  3500
8TP87
Download the CAD
1/2-13
10TP87
Download the CAD
5/8-11
11TP87
Download the CAD
3/4-10