Inch Size, Polyglass Filled Nylon,
Threaded Tube Ends
For Square Tubes
SN 993

RoHS Compliant

 
Specification
Information

Tube end: Polyglass filled nylon, black

New product that supports more weight than traditional brass insert tube ends, at a fraction of the cost. Easy and cost-effective way to attach mounts and glides to the tubes and pipes commonly used to construct frames, conveyor bases and industrial machinery.
Using a plastic mallet or similar tool, hammer the threaded tube end into the bottom of the tube and attach the mount.
Additional inch and metric thread sizes available upon request.
Round threaded tube ends, see SN 992.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. A
Tapped
B C Tube
Ext. Dia.
Tube Wall
Thickness
Comparable
Material
Gauge
Load
Ratings
(lbs)
6TPTA
Download the CAD
3/8-16 1.5
(38)
1.395
(35.4)
1.5
(38)
 .065 16 ga. square  3500
8TPTA
Download the CAD
1/2-13
10TPTA
Download the CAD
5/8-11
11TPTA
Download the CAD
3/4-10
6TPTB
Download the CAD
3/8-16 1.5
(38)
1.270
(32.3)
1.5
(38)
 .120 11 ga. square  3500
8TPTB
Download the CAD
1/2-13
10TPTB
Download the CAD
5/8-11
11TPTB
Download the CAD
3/4-10
6TPTC
Download the CAD
3/8-16 2.0
(51)
1.903
(48.3)
2.0
(51)
 .065 16 ga. square  3500
8TPTC
Download the CAD
1/2-13
10TPTC
Download the CAD
5/8-11
11TPTC
Download the CAD
3/4-10
6TPTD
Download the CAD
3/8-16 2.0
(51)
1.812
(46.0)
2.0
(51)
 .109-.120 11-12 ga. square  3500
8TPTD
Download the CAD
1/2-13
10TPTD
Download the CAD
5/8-11
11TPTD
Download the CAD
3/4-10