Inch and Metric Size,
Snap-Lock Non-Skid Leveling Mounts
Threaded Stud Type, Steel or Stainless Steel
SNSM
SNSM

RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

SNSM
Specification
Information

Leveling mount: Carbon steel with yellow zinc plated finish, or 303 stainless steel
Jam nut is standard part of assembly
Hardened stud with ball end is machined from solid bar
Non-skid cup pad: Neoprene rubber
Coupling nut is not recommended to use for installation; use nut or tapped hole of 1-1 1/2 times the thread diameter being used


Unlike the standard glue-on non-skid elastomer pad, this unique snap-on elastomer cup gives greater stability to non-skid application requirements. Especially durable when equipment needs to be moved or repositioned.
Mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Other thread sizes and stud lengths available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
E
Thread
Length
D
Hex
Flats
C
B
F
Max.
Load
(lbs.)
Steel Version
Stainless Steel
Version
1/4-20
1.25
(32)
.50
(13)
1.94
(49)
1.00
(25)
.22
(6)
750
1/4-20
2.5
(63)
.50
(13)
3.19
(81)
1.00
(25)
.22
(6)
750
1/4-28
1.25
(32)
.50
(13)
1.94
(49)
1.00
(25)
.22
(6)
580
5/16-18
2
(51)
.63
(16)
2.88
(73)
1.25
(32)
.22
(6)
1875
5/16-18
4
(102)
.63
(16)
4.88
(124)
1.25
(32)
.22
(6)
1875
3/8-16
2
(51)
.63
(16)
2.88
(73)
1.25
(32)
.22
(6)
2800
3/8-16
4
(102)
.63
(16)
4.88
(124)
1.25
(32)
.22
(6)
2800
3/8-24
2
(51)
.63
(16)
2.88
(73)
1.25
(32)
.22
(6)
2475
Part Number
A
Thread
E
Thread
Length
D
Hex
Flats
C
B
F
Max.
Load
(lbs.)
Steel Version
Stainless Steel
Version
1/2-13
2
(51)
.75
(19)
3.12
(79)
1.88
(48)
.31
(8)
3750
1/2-13
4
(102)
.75
(19)
5.13
(130)
1.88
(48)
.31
(8)
3750
1/2-20
2
(51)
.75
(19)
3.12
(79)
1.88
(48)
.31
(8)
3000
5/8-11
2
(51)
.88
(22)
3.25
(83)
2.5
(64)
.37
(9)
4500
5/8-11
4
(102)
.88
(22)
5.25
(133)
2.5
(64)
.37
(9)
4500
5/8-18
2
(51)
.88
(22)
3.25
(83)
2.5
(64)
.37
(9)
3750
3/4-10
2
(51)
1.06
(27)
3.5
(89)
3
(76)
.54
(14)
5550
3/4-10
4
(102)
1.06
(27)
5.5
(140)
3
(76)
.54
(14)
5550
3/4-16
2
(51)
1.06
(27)
3.5
(89)
3
(76)
.54
(14)
4650
 
Metric Size

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
E
Thread
Length
D
Hex
Flats
C
B
F
Max.
Load
(kg)
Steel Version
Stainless Steel
Version
M8 x 1.25
32 
(1)
13
(.51)
53
(2.09)
25
(1.00)
6
(.22)
340
M10 x 1.5
50
(2)
16
(.63)
73
(2.87)
32
(1.25)
6
(.22)
1270
M12 x 1.75
50
(2)
19
(.75)
79
(3.12)
48
(1.88)
8
(.31)
1700
M16 x 2.0
50
(2)
22
(.88)
83
(3.25)
64
(2.5)
9
(.37)
2045
M20 x 2.5
50
(2)
27
(1.06)
89
(3.5)
76
(3)
14
(.54)
2520