Inch and Metric Size,
Snap-Lock Non-Skid Leveling Mounts
Tapped Socket Type, Steel or Stainless Steel
TNSM
TNSM
RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

SNSM
Specification
Information
Leveling mount: Carbon steel with yellow zinc plated finish, or 303 stainless steel
Tapped ball socket, hardened
Non-skid cup pad: neoprene rubber

Unlike the standard glue-on non-skid elastomer pad, this unique snap-on elastomer cup gives greater stability to non-skid application requirements. Especially durable when equipment needs to be moved or repositioned.
Developed for applications where mount needs to be easily removed, a larger than standard stud needs to be attached, or the equipment already has a fixed stud on it.
Mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.
To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.
Other thread sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
D
Hex
Flats
C
B
E
Max.
Load
(lbs.)
Steel Version
Stainless Steel
Version
1/4-20
.50
(13)
.688
(17)
1.00
(25)
.22
(6)
750
1/4-28
.50
(13)
.688
(17)
1.00
(25)
.22
(6)
750
5/16-18
.63
(16)
.875
(22)
1.25
(32)
.22
(6)
1875
3/8-16
.63
(16)
.875
(22)
1.25
(32)
.22
(6)
2800
3/8-24
.63
(16)
.875
(22)
1.25
(32)
.22
(6)
2475
Part Number
A
Thread
D
Hex
Flats
C
B
E
Max.
Load
(lbs.)
Steel Version
Stainless Steel
Version
1/2-13
.75
(19)
1.12
(28)
1.88
(48)
.31
(8)
3750
1/2-20
.75
(19)
1.12
(28)
1.88
(48)
.31
(8)
3000
5/8-11
.88
(22)
1.25
(32)
2.5
(64)
.37
(9)
4500
5/8-18
.88
(22)
1.25
(32)
2.5
(64)
.37
(9)
3750
3/4-10
1.06
(27)
1.5
(38)
3
(76)
.54
(14)
5550
3/4-16
1.06
(27)
1.5
(38)
3
(76)
.54
(14)
4650
 
Metric Size

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
D
Hex
Flats
C
B
E
Max.
Load
(kg)
Steel Version
Stainless Steel
Version
M8 x 1.25
13
(.51)
20
(.790)
25 
(1.00)
6
(.22)
340
M10 x 1.5
16
(.63)
22
(.875)
32
(1.25)
6
(.22)
1270
M12 x 1.75
19
(.75)
28
(1.12)
48
(1.88)
8
(.31)
1700
M16 x 2.0
22
(.88)
32
(1.25)
64
(2.5)
9
(.37)
2045
M20 x 2.5
27
(1.06)
38
(1.5)
76
(3)
14
(.54)
2520