Inch and Metric Size, Stainless Steel Stud Type
"NY-LEV®" Nylon Base Leveling Mounts
With Lag Bolt Holes
WN 9000.1
WN 9000.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

WN 9000.1
Specification
Information

Base: Glass filled nylon plastic
Threaded stud with ball end: 303 stainless steel
Hex nut: 303 stainless steel
Hex nut is standard part of assembly
Non-skid pad: Elastomer rubber

Shipping

Made in the U.S.A., "NY-LEV®" nylon base machinery mounts are a quality and economical solution to your leveling and height adjustment needs.
Threaded stud swivels 15° in all directions. It is not recommended to move the stud beyond the 15° mark, otherwise the ball end of the stud can pop out of its seat and both stud and pad will separate.
Coupling nut is not recommended to use for installation.
Use nut or tapped hole of 1 - 1 1/2 times the thread diameter being used.
Optional pad is used for non-skid, noise and vibration reduction. Unique solid squared pattern on pad provides for a more positive non-skid surface.
Pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the base with the non-skid elastomer pad.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
B
Stud
Length
C
Overall
Height
D
Base
Dia.
E
F
G
H
I
Flats
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
3/8-16
3
4.375
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.50
(12.7)
.313
(7.95)
4000
800
4
5.375
5
6.375
6
7.375
1/2-13
3
4.375
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.50
(12.7)
.438
(11.13)
4000
800
4
5.375
5
6.375
6
7.375
5/8-11
3
4.375
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.50
(12.7)
.500
(12.7)
4000
800
4
5.375
5
6.375
6
7.375
8
9.375
3/8-16
3
4.375
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.50
(12.7)
.313
(7.95)
5000
1800
4
5.375
5
6.375
6
7.375
1/2-13
3
4.375
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.50
(12.7)
.438
(11.13)
5000
1800
4
5.375
5
6.375
6
7.375
Part Number
A
Thread
B
Stud
Length
C
Overall
Height
D
Base
Dia.
E
F
G
H
I
Flats
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
5/8-11
3
4.375
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.50
(12.7)
.500
(12.7)
5000
1800
4
5.375
5
6.375
6
7.375
8
9.375
3/4-10
3
4.375
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.50
(12.7)
.625
(15.88)
5000
1800
4
5.375
5
6.375
6
7.375
8
9.375
 5/8-11  
4
5.663
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
.50
(12.7)
.500
(12.7)
 7500  
 2700  
5
6.663
6
7.663
8
9.663
 3/4-10  
4
5.663
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
.50
(12.7)
.625
(15.9)
 7500  
 2700  
5
6.663
6
7.663
8
9.663
 1-8  
5
6.663
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
.50
(12.7)
.750
(19.0)
 7500  
 2700  
6
7.663
8
9.663
10
11.663
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
B
Stud
Length
C
Overall
Height
D
Base
Dia.
E
F
G
H
I
Flats
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
M10 x 1.5
75
114.7
50
(1.97)
18
(.70)
33.3
(1.32)
6.5
(.256)
12.7
(.50)
8.0
(.314)
1740
365
100
139.7
125
164.7
150
190.7
M12 x 1.75
75
114.7
50
(1.97)
18
(.70)
33.3
(1.32)
6.5
(.256)
12.7
(.50)
10.0
(.393)
1740
365
100
139.7
125
164.7
150
190.7
M16 x 2.0
75
114.7
50
(1.97)
18
(.70)
54.7
(2.19)
6.5
(.256)
12.7
(.50)
13.0
(.511)
1740
365
100
139.7
125
164.7
150
190.7
200
241.7
M10 x 1.5
75
114.7
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
12.7
(.50)
8.0
(.314)
2175
820
100
139.7
125
164.7
150
190.7
M12 x 1.75
75
114.7
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
12.7
(.50)
10.0
(.393)
2175
820
100
139.7
125
164.7
150
190.7
200
241.7
Part Number
A
Thread
B
Stud
Length
C
Overall
Height
D
Base
Dia.
E
F
G
H
I
Flats
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
M16 x 2.0
75
114.7
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
12.7
(.50)
13.0
(.511)
2270
820
100
139.7
125
164.7
150
190.7
200
241.7
M20 x 2.5
75
114.7
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
12.7
(.50)
16.0
(.628)
2270
820
100
139.7
125
164.7
150
190.7
200
241.7
 M16 x 2.0  
75
114.7
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
12.7
(.50)
13.0
(.511)
 3400  
 1225  
100
142.0
125
167.2
150
192.4
200
242.1
 M20 x 2.5  
100
142.0
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
12.7
(.50)
17.0
(.669)
 3400  
 1225  
125
167.2
150
192.4
200
242.1
 M24 x 3.0  
125
167.2
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
12.7
(.50)
19.0
(.750)
 3400  
 1225  
150
192.4
200
242.1
250
296.3