Inch and Metric Size, Steel Tapped Type
"NY-LEV®" Nylon Base Leveling Mounts
With Lag Bolt Holes
WN 9000
WN 9000

RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

WN 9000
Specification
Information

Base: Glass filled nylon plastic
Tapped ball socket: Steel, zinc plated
Non-skid pad: Elastomer rubber

Shipping

Made in the U.S.A., "NY-LEV®" nylon base machinery mounts are a quality and economical solution to your leveling and height adjustment needs.
Tapped socket swivels freely 15° in all directions.
Because of the way the tapped socket is manufactured from the hex bar stock, the hex acts as a stop when moving the socket beyond its 15° swivel point; therefore, the socket will not separate from the nylon base.
Optional pad is used for non-skid, noise and vibration reduction. Unique solid squared pattern on pad provides for a more positive non-skid surface.
Pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Maximum load ratings for leveling mounts with elastomer pad are based on a calculation of 40% distortion to the elastomer pad. This insures the proper application requirements when using the base with the non-skid elastomer pad.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
A
Tapped
B
Thread
Depth
C
Overall
Height
D
Base
Dia.
E
F
G
H
(A/F)
Max. Load (lbs.)
Plain
Base
Max. Load (lbs.)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
3/8-16
.375
(9.5)
1.75
(44.5)
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.625
(15.9)
4000
800
1/2-13
.500
(12.7)
1.75
(44.5)
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.75
(19.1)
4000
800
5/8-11
.560
(14.2)
1.75
(44.5)
1.97
(50)
.70
(18)
1.32
(33.3)
.256
(6.5)
.875
(22.2)
4000
800
3/8-16
.375
(9.5)
1.75
(44.5)
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.625
(15.9)
5000
1800
1/2-13
.500
(12.7)
1.75
(44.5)
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.75
(19.1)
5000
1800
5/8-11
.560
(14.2)
1.75
(44.5)
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
.875
(22.2)
5000
1800
3/4-10
.625
(16)
1.75
(44.5)
3.15
(80)
.70
(18)
2.19
(54.7)
.354
(9)
1.0
(25.4)
5000
1800
5/8-11 
.560
(14.2)
1.99
(50.5)
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
.875
(22.2)
7500 
2700 
3/4-10 
.625
(16)
2.13
(54.0)
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
1.0
(25.4)
7500 
2700 
1-8 
.900
(22.8)
2.42
(62.0)
4.33
(110)
.95
(24)
2.98
(75.6)
.41
(10.5)
1.250
(31.8)
7500 
2700 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
A
Tapped
B
Thread
Depth
C
Overall
Height
D
Base
Dia.
E
F
G
H
Max. Load (kg)
Plain
Base
Max. Load (kg)
Base
with Pad
Plain
Base
Base with
Non-Skid Pad
M10 x 1.5
9.5
(.375)
44.5
(1.75)
50
(1.97)
18
(.70)
33.3
(1.32)
6.5
(.256)
15.9
(.625)
1740
365
M12 x 1.75
12.7
(.500)
44.5
(1.75)
50
(1.97)
18
(.70)
33.3
(1.32)
6.5
(.256)
19.1
(.750)
1740
365
M16 x 2.0
14.2
(.560)
44.5
(1.75)
50
(1.97)
18
(.70)
33.3
(1.32)
6.5
(.256)
22.2
(.875)
1740
365
M10 x 1.5
9.5
(.375)
44.5
(1.75)
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
15.9
(.625)
2175
820
M12 x 1.75
12.7
(.500)
44.5
(1.75)
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
19.1
(.750)
2175
820
M16 x 2.0
14.2
(.560)
44.5
(1.75)
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
22.2
(.875)
2175
820
M20 x 2.5
16
(.625)
44.5
(1.75)
80
(3.15)
18
(.70)
54.7
(2.19)
9
(.354)
25.4
(1.0)
2175
820
M16 x 2.0 
14.2
(.560)
50.5
(1.99)
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
22.2
(.875)
7500 
2700 
M20 x 2.5 
16
(.625)
50.5
(1.99)
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
25.4
(1.0)
7500 
2700 
M24 x 3.0 
22.8
(.900)
62.0
(2.42)
110
(4.33)
24
(.95)
75.6
(2.98)
10.5
(.41)
31.8
(1.250)
7500 
2700