Metric Size, Heavy Duty Phenolic Plastic
Three Lobed Knobs
With Solid Steel Insert
3P-A
3P/A
RoHS Compliant


3P/A
3P/A
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Hub insert: Zinc plated steel, molded-in
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
3P-A three lobed plastic knobs can also be supplied with stainless steel inserts.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Special inch or metric size bores and threads available upon request.

See our technical section for various bore sizes and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
d
Pilot Hole
B
C
F
D
G
110
(4.33)
8
(.315)
37
(1.46)
55
(2.17)
48
(1.89)
26
(1.02)
23
(.91)