Metric Size, Phenolic Plastic
Three Lobed Knobs
With Tapped Insert
3P-B
3P/B
RoHS Compliant


3P/B 3P/B
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Tapped insert: Brass, molded-in

Maximum heat resistance of phenolic plastic: 150°C (300°F).
Three lobed plastic knob with threaded stud, see 3P-P.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
H1
H
C
S
E
34
(1.34)
M6 x 1.0
17
(.67)
22
(.87)
20
(.79)
12
(.47)
7
(.28)
9
(.35)
45
(1.77)
M8 x 1.25
25
(.98)
30
(1.18)
27
(1.06)
18
(.71)
8.5
(.33)
14
(.55)
65
(2.56)
M8 x 1.25
30
(1.18)
39
(.154)
36
(1.42)
25
(.98)
10
(.39)
14
(.55)
65
(2.56)
M10 x 1.5
30
(1.18)
39
(.154)
36
(1.42)
25
(.98)
10
(.39)
15
(.59)
85
(3.35)
M8 x 1.25
35
(1.38)
48
(1.89)
43
(1.69)
30
(1.18)
12
(.47)
17
(.67)
M10 x 1.5