Metric Size, Phenolic Plastic
Three Lobed Knobs
With Threaded Stud
3P-P
3P/P
RoHS Compliant


3P/P 3P/P
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Threaded stud: Zinc plated steel, molded-in

Maximum heat resistance of phenolic plastic: 150°C (300°F).
Three lobed plastic knob with tapped insert, see 3P-B.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
H1
H
C
S
34
(1.34)
M6 x 1.0
15
17
(.67)
22
(.87)
20
(.79)
12
(.47)
7
(.28)
20
25
30
M8 x 1.25
15
20
25
45
(1.77)
M8 x 1.25
20
25
(.98)
30
(1.18)
27
(1.06)
18
(.71)
8.5
(.33)
30
40
M10 x 1.5
30
65
(2.56)
M10 x 1.5
30
30
(1.18)
39
(1.54)
36
(1.42)
25
(.98)
10
(.39)