Inch Size, Aluminum Extruded
Four-Prong Clamping Knobs
Tapped, Tapped Through Hole, Blind Bore or Blank Types

CKS
CKS
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Hand knob: Solid aluminum extrusion 6063-T5
Etched and clear anodized finish
Blind bore tolerance: +.001/-.003

Information
Lightweight yet long-lasting, these four-prong hand knobs made from a durable aluminum extrusion are an economical choice for a variety of equipment applications.
Other modifications such as cross holes and set screw holes are available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
 Tapped Table

Dimensions in:

inches
(millimeters)

Part Number
A
E Thread
B
C
D
1.0
(25.4)
1/4-20
.88
(22.2)
.50
(12.7)
.50
(12.7)
1.5
(38.1)
5/16-18
.88
(22.2)
.63
(15.9)
.38
(9.5)
2.0
(50.8)
3/8-16
1.00
(25.4)
.81
(20.6)
.50
(12.7)
2.5
(63.5)
1/2-13
1.13
(28.6)
1.00
(25.4)
.56
(14.3)
3.0
(76.2)
5/8-11
1.25
(31.8)
1.25
(31.8)
.63
(15.9)


 
Tapped Through Hole Table

Part Number
A
E Thread
B
C
D
1.0
(25.4)
1/4-20
.88
(22.2)
.50
(12.7)
.50
(12.7)
1.5
(38.1)
5/16-18
.88
(22.2)
.63
(15.9)
.38
(9.5)
2.0
(50.8)
3/8-16
1.00
(25.4)
.81
(20.6)
.50
(12.7)
2.5
(63.5)
1/2-13
1.13
(28.6)
1.00
(25.4)
.56
(14.3)
3.0
(76.2)
5/8-11
1.25
(31.8)
1.25
(31.8)
.63
(15.9)

 
Blind Bore Hole Table
Part Number
A
E
B
C
D
1.0
(25.4)
.250
(6.4)
.88
(22.2)
.50
(12.7)
.50
(12.7)
1.5
(38.1)
.313
(7.9)
.88
(22.2)
.63
(15.9)
.38
(9.5)
2.0
(50.8)
.375
(9.5)
1.00
(25.4)
.81
(20.6)
.50
(12.7)
2.5
(63.5)
.500
(12.7)
1.13
(28.6)
1.00
(25.4)
.56
(14.3)
3.0
(76.2)
.625
(15.9)
1.25
(31.8)
1.25
(31.8)
.63
(15.9)

 
Blank Table
Part Number
A
E
B
C
D
1.0
(25.4)
Blank
.88
(22.2)
.50
(12.7)
.50
(12.7)
1.5
(38.1)
Blank
.88
(22.2)
.63
(15.9)
.38
(9.5)
2.0
(50.8)
Blank
1.00
(25.4)
.81
(20.6)
.50
(12.7)
2.5
(63.5)
Blank
1.13
(28.6)
1.00
(25.4)
.56
(14.3)
3.0
(76.2)
Blank
1.25
(31.8)
1.25
(31.8)
.63
(15.9)