Inch Size, Aluminum
Quick Release Four Prong Hand Knobs
CKSQ
wo

CKSQ


RoHS Compliant

CKSQ
Specification
Information

Hand knob: Solid aluminum extrusion 6063-T5, etched and clear anodized finish

Shipping

Lightweight yet a good choice for medium-duty clamping applications.
Quick release knobs are used in such applications where the knob has to be completely removed after the releasing operation and refitted very rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on knob and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.
Metric sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A

Thread
B
C
D
1.0
(25.4)
1/4-20
.88
(22.2)
.50
(12.7)
50
(12.7)
1.5
(38.1)
5/16-18
.88 
(22.2)
.63 
(15.9)
.38 
(9.5)
2.0 
(50.8)
3/8-16
1.0 
(25.4)
.81 
(20.6)
.50 
(12.7)
2.5 
(63.5)
1/2-13
1.13 
(26.6)
1.0
(25.4)
.56 
(14.3)