Metric Size, Stainless Steel
Knurled Thumb Screws
DIN 464-NI
DIN 464-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 464-NI
Specification
Information
Knurled thumb screw body: Stainless, sandblasted satin finish
European standard 1.4305
(American standard 303 series)

DIN 464-NI knurled thumb screws are manufactured from solid bar stock.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2 d1
Thread
l
Stud Length
d3 h k
3N10P04
Download the CAD
12
(.47)
M3 x .5 10 6
(.24)
7.5
(.29)
3
(.12)
3N12P04
Download the CAD
12
3N16P04
Download the CAD
16
4N8P04
Download the CAD
16
(.63)
M4 x .7 8 8
(.31)
9.5
(.37)
3.5
(.14)
4N10P04
Download the CAD
10
4N12P04
Download the CAD
12
4N16P04
Download the CAD
16
4N20P04
Download the CAD
20
4N25P04
Download the CAD
25
5N10P04
Download the CAD
20
(.79)
M5 x .8 10 10
(.39)
11.5
(.45)
4
(.16)
5N12P04
Download the CAD
12
5N16P04
Download the CAD
16
5N20P04
Download the CAD
20
5N25P04
Download the CAD
25
5N30P04
Download the CAD
30
6N12P04
Download the CAD
24
(.94)
M6 x 1.0 12 12
(.47)
15
(.59)
5
(.20)
6N16P04
Download the CAD
16
6N20P04
Download the CAD
20
6N25P04
Download the CAD
25
6N30P04
Download the CAD
30
6N35P04
Download the CAD
35
8N16P04
Download the CAD
30
(1.18)
M8 x 1.25 16 16
(.63)
18
(.71)
6
(.24)
8N20P04
Download the CAD
20
8N25P04
Download the CAD
25
8N30P04
Download the CAD
30
8N35P04
Download the CAD
35