Metric Size, Steel
Knurled Thumb Screws
DIN 464
DIN 464

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 464
Specification
Information
Knurled thumb screw body: Steel, black oxide finish

DIN 464 knurled thumb screws are machined from solid bar.
Stainless steel knurled screws, see DIN 464-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2 d1
Thread
l
Stud Length
d3 h k
3N6F50
Download the CAD
12
(.47)
M3 x .5 6 6
(.24)
7.5
(.30)
2.5
(.10)
3N10F50
Download the CAD
10
3N12F50
Download the CAD
12
3N16F50
Download the CAD
16
4N5F50
Download the CAD
16
(.63)
M4 x .7 5 8
(.31)
9.5
(.37)
3.5
(.14)
4N8F50
Download the CAD
8
4N10F50
Download the CAD
10
4N12F50
Download the CAD
12
4N16F50
Download the CAD
16
4N20F50
Download the CAD
20
4N25F50
Download the CAD
25
5N6F50
Download the CAD
20
(.79)
M5 x .8 6 10
(.39)
11.5
(.45)
4
(.16)
5N8F50
Download the CAD
8
5N10F50
Download the CAD
10
5N12F50
Download the CAD
12
5N16F50
Download the CAD
16
5N20F50
Download the CAD
20
5N25F50
Download the CAD
25
5N30F50
Download the CAD
30
6N8F50
Download the CAD
24
(.94)
M6 x 1.0 8 12
(.47)
15
(.59)
5
(.20)
6N10F50
Download the CAD
10
6N12F50
Download the CAD
12
6N16F50
Download the CAD
16
6N20F50
Download the CAD
20
6N25F50
Download the CAD
25
6N30F50
Download the CAD
30
6N35F50
Download the CAD
35
8N12F50
Download the CAD
30
(1.18)
M8 x 1.25 12 16
(.63)
18
(.71)
6
(.24)
8N16F50
Download the CAD
16
8N20F50
Download the CAD
20
8N25F50
Download the CAD
25
8N30F50
Download the CAD
30
8N35F50
Download the CAD
35
8N40F50
Download the CAD
40
10N15F50
Download the CAD
36
(1.42)
M10 x 1.5 15 20
(.79)
23
(.91)
8
(.31)
10N20F50
Download the CAD
20
10N25F50
Download the CAD
25
10N30F50
Download the CAD
30
10N35F50
Download the CAD
35
10N40F50
Download the CAD
40