Metric Size, Stainless Steel
Knurled Nuts
With Tapped Through Hole
DIN 466-NI
wo
DIN 466-NI

RoHS Compliant

DIN 466-NI DIN 466-NI
Specification
Information
Knurled nut body: Stainless steel, sandblasted satin
finish, tapped through
European standard 1.4305
(American standard 303 series)

DIN 466-NI stainless steel knurled nuts are manufactured from solid bar stock.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2 d1
Tapped Through
d3 h k
4NFO3
Download the CAD
16
(.63)
M4 x .7 8
(.31)
9.5
(.37)
3.5
(.14)
5NFO3
Download the CAD
20
(.79)
M5 x .8 10
(.39)
11.5
(.45)
4
(.16)
6NFO3
Download the CAD
24
(.94)
M6 x 1.0 12
(.47)
15
(.59)
5
(.20)
8NFO3
Download the CAD
30
(1.18)
M8 x 1.25 16
(.63)
18
(.71)
6
(.24)