Metric Size, Steel
Knurled Nuts
With Tapped Through Hole
DIN 466
DIN 466

RoHS Compliant

DIN 466 DIN 466
Specification
Information
Knurled nut body: Steel, black oxide finish, tapped through

DIN 466 knurled nuts are machined from solid bar.
Stainless steel knurled nuts, see DIN 466-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2 d1
Tapped Through
d3 h k
3NF51
Download the CAD
12
(.47)
M3 x .5 6
(.24)
7.5
(.30)
2.5
(.10)
4NF51
Download the CAD
16
(.63)
M4 x .7 8
(.31)
9.5
(.37)
3.5
(.14)
5NF51
Download the CAD
20
(.79)
M5 x .8 10
(.39)
11.5
(.45)
4
(.16)
6NF51
Download the CAD
24
(.94)
M6 x 1.0 12
(.47)
15
(.59)
5
(.20)
8NF51
Download the CAD
30
(1.18)
M8 x 1.25 16
(.63)
18
(.71)
6
(.24)
10NF51
Download the CAD
36
(1.42)
M10 x 1.5 20
(.79)
23
(.91)
8
(.31)
12NF51
Download the CAD
40
(1.57)
M12 x 1.75 22
(.87)
25
(.98)
10
(.39)