Metric Size, Steel
Flat Knurled Nuts
With Tapped Through Holes
DIN 467
DIN 467

RoHS Compliant

DIN 467 DIN 467
Specification
Information
Knurled nut: Steel, black oxide finish
Tapped through

DIN 467 flat knurled nuts are machined from solid bar stock.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Tapped Through
d2 d3 h k
3NF49
Download the CAD
M3 x .5 12
(.47)
6
(.24)
3
(.12)
2.5
(.10)
4NF49
Download the CAD
M4 x .7 16
(.63)
8
(.31)
4
(.16)
3.5
(.14)
5NF49
Download the CAD
M5 x .8 20
(.79)
10
(.39)
5
(.20)
4
(.16)
6NF49
Download the CAD
M6 x 1.0 24
(.94)
12
(.47)
6
(.24)
5
(.20)
8NF49
Download the CAD
M8 x 1 .25 30
(1.18)
16
(.63)
8
(.31)
6
(.24)
10NF49
Download the CAD
M10 x 1.5 36
(1.42)
20
(.79)
10
(.39)
8
(.31)
12NF49
Download the CAD
M12 x 1.75 40
(1.57)
22
(.87)
12
(.47)
10
(.39)