Metric Size, Stainless Steel
Flat Knurled Nuts
With Tapped Through Holes
DIN 467
DIN 467

RoHS Compliant

DIN 467 DIN 467
Specification
Information
Knurled nut: Stainless steel, European Standard No. 1.4305 (American Standard Series 303), matte sandblasted finish
Tapped through

For steel version, see DIN 467.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Tapped Through
d2 d3 h k
467-M3-NI
Download the CAD
M3 x .5 12
(.47)
6
(.24)
3
(.12)
2.5
(.10)
467-M4-NI
Download the CAD
M4 x .7 16
(.63)
8
(.31)
4
(.16)
3.5
(.14)
467-M5-NI
Download the CAD
M5 x .8 20
(.79)
10
(.39)
5
(.20)
4
(.16)
467-M6-NI
Download the CAD
M6 x 1.0 24
(.94)
12
(.47)
6
(.24)
5
(.20)
467-M8-NI
Download the CAD
M8 x 1 .25 30
(1.18)
16
(.63)
8
(.31)
6
(.24)
467-M10-NI
Download the CAD
M10 x 1.5 36
(1.42)
20
(.79)
10
(.39)
8
(.31)