Metric Size, Steel
Knurled Nuts
With Tapped Through Hole or Plain Through Bore Type
DIN 6303
DIN 6303

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6303
Specification
Information

Knurled nut: Steel, black oxide finish, tapped through or plain through bore


DIN 6303 knurled nut is machined from solid bar stock.
Quick release knurled nut, see GN 6303.1.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Tapped Through Table

Dimensions in:

millimeters
(inches)

Part Number
d4
d1
Tapped
Through
d3
d5
e
h
k
l
Without
Dowel
Pin Hole
With
Dowel
Pin Hole
20
(.79)
M5 x .8
14
(.55)
1.5
(.06)
2.5
(.10)
12
(.47)
8
(.31)
7
(.28)
24
(.94)
M6 x 1.0
16
(.63)
1.5
(.06)
2.5
(.10)
14
(.55)
10
(.39)
8
(.31)
30
(1.18)
M8 x 1.25
20
(.79)
2
(.08)
3
(.12)
17
(.67)
12
(.47)
10
(.39)
36
(1.42)
M10 x 1.5
28
(1.10)
3
(.12)
4
(.16)
20
(.79)
14
(.55)
12
(.47)
40
(1.57)
M12 x 1.75
32
(1.26)
4
(.16)
4
(.16)
24
(.94)
16
(.63)
16
(.63)
         
 Through Bore Table Dimensions in:   millimeters
(inches)
 
Part Number
d4
d2
Through
Bore
d3
d5
e
h
k
l
Without
Dowel
Pin Hole
With
Dowel
Pin Hole
20
(.79)
5
14
(.55)
1.5
(.06)
2.5
(.10)
12
(.47)
8
(.31)
7
(.28)
24
(.94)
6
16
(.63)
1.5
(.06)
2.5
(.10)
14
(.55)
10
(.39)
8
(.31)
30
(1.18)
8
20
(.79)
2
(.08)
3
(.12)
17
(.67)
12
(.47)
10
(.39)
36
(1.42)
10
28
(1.10)
3
(.12)
4
(.16)
20
(.79)
14
(.55)
12
(.47)
40
(1.57)
12
32
(1.26)
4
(.16)
4
(.16)
24
(.94)
16
(.63)
16
(.63)