Inch and Metric Size, Aluminum
Star Knobs
Blank, Tapped or Blind Bore Type
DIN 6335-AL
wo
DIN 6335-AL

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6335-AL
Specification
Information
Hand knob: Aluminum, metric size available in matte or polished finish
Inch size only available in matte finish
Both dimensions, inch and metric, are interchangeable
for blank type

Call our sales staff for pricing and delivery on your modification requirements.
Star knobs with threaded stud, see GN 6335.4-SG.
Inch size and blank available in polished finish upon request.
Hand knobs are available blank, with plain blind bores, or with threaded blind bores in both inch and metric sizes.
Plain and threaded through bores in both inch and metric sizes are available upon request.
Special inch or metric bores and threads available upon request.

See our technical section for tolerances
of threaded and blind bores.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Matte
d1
d2
Tapped
d3
Blind Bore
d4
d5
e
h2
h3
t1
min
t2
1.57
(40)
5/16-18
 
.55
(14)
.11
(2.8)
.28
(7)
.98
(25)
.55
(14)
.59
(15)
.47
(12)
 
.315
1.97
(50)
3/8-16
 
.71
(18)
.11
(2.8)
.31
(8)
1.26
(32)
.79
(20)
.71
(18)
.63
(16)
 
.375
2.48
(63)
1/2-13
 
.79
(20)
.15
(3.8)
.39
(10)
1.57
(40)
.98
(25)
.87
(22)
.79
(20)
 
.500
3.15
(80)
5/8-11
 
.98
(25)
.15
(3.8)
.47
(12)
1.97
(50)
1.18
(30)
1.10
(28)
1.18
(30)
 
.625
Blank Type Table

Dimensions in:

inches
(millimeters)

Part Number
Matte
d1
d4
h1
h3
t2
1.57
(40)
.55
(14)
26
(1.02)
.55
(14)
.47
(12)
1.97
(50)
.71
(18)
34
(1.34)
.79
(20)
.63
(18)
2.48
(63)
.79
(20)
42
(1.65)
.98
(25)
.79
(20)
3.15
(80)
.98
(25)
52
(2.05)
1.18
(30)
1.18
(30)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
Blind Bore
d4
d5
e
h2
h3
t1
min
t2
Matte
Polished
40
(1.57)
M8 x 1.25
 
14
(.55)
2.8
(.11)
7
(.28)
25
(.98)
14
(.55)
15
(.59)
12
(.47)
 
8
50
(1.97)
M10 x 1.5
 
18
(.71)
2.8
(.11)
8
(.31)
32
(1.26)
20
(.79)
18
(.71)
16
(.63)
 
10
63
(2.48)
M12 x 1.75
 
20
(.79)
3.8
(.15)
10
(.39)
40
(1.57)
25
(.98)
22
(.87)
20
(.79)
 
12
80
(3.15)
M16 x 2.0
 
25
(.98)
3.8
(.15)
12
(.47)
50
(1.97)
30
(1.18)
28
(1.10)
30
(1.18)
 
16