Inch and Metric Size, Phenolic Plastic
Star Knobs
With Tapped Insert
DIN 6335-PL
DIN 6335-PL

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6335-PL
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Tapped insert: Steel, zinc plated, molded-in
brass, molded in (available in metric sizes only)


Star knobs with threaded stud, see GN 6335.4-SK.
Maximum heat resistance of phenolic plastic: 150°C (300°F).



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Steel Insert
d1
d2
Tapped
d3
h1
h2
t
min.
40
(1.57)
1/4-20
18
(.71)
25
(.98)
13
(.51)
14
(.55)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
h1
h2
t
min.
Steel Insert
Brass Insert
--
20
(.79)
M4 x .7
10
(.39)
13
(.51)
6
(.24)
7
(.28)
25
(.98)
M5 x .8
13
(.51)
16
(.63)
8
(.31)
9.5
(.37)
32
(1.26)
M6 x 1.0
14
(.55)
20
(.79)
10
(.39)
12
(.47)
40
(1.57)
M8 x 1.25
18
(.71)
25
(.98)
13
(.51)
14
(.55)
50
(1.97)
M10 x 1.5
22
(.87)
32
(1.26)
20
(.79)
18
(.71)
63
(2.48)
M12 x 1.75
26
(1.02)
40
(1.57)
25
(.98)
22
(.87)
80
(3.15)
M16 x 2.0
35
(1.38)
50
(1.97)
30
(1.18)
30
(1.18)
--
100
(3.94)
M20 x 2.5
34
(1.34)
65
(2.56)
38
(1.50)
30
(1.18)