Inch and Metric Size, Nylon Plastic
Star Knobs
With Tapped Insert
DIN 6335-TP
DIN 6335-TP

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6335-TP
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Tapped insert: Steel, zinc plated, molded-in

Nylon plastic hand knobs are an excellent choice for applications requiring higher shock resistance.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Nylon plastic star knobs with threaded stud, GN 6335.4-ST.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Steel Insert
d1
d2
Tapped
d3
h1 +/-1
h2 +/-1
t
min.
1.26
(32)
1/4-20
.55
(14)
.79
(20)
.39
(10)
.47
(12)
1.57
(40)
5/16-18
.71
(18)
.98
(25)
.51
(13)
.55
(14)
1.97
(50)
3/8-16
.87
(22)
1.26
(32)
.79
(20)
.71
(18)
2.48
(63)
1/2-13
1.02
(26)
1.57
(40)
.98
(25)
.87
(22)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
Steel Insert
d1
d2
Tapped
d3
h1 +/-1
h2 +/-1
t
min.
32
(1.26)
M6 x 1.0
14
(.55)
20
(.79)
10
(.39)
12
(.47)
40
(1.57)
M8 x 1.25
18
(.71)
25
(.98)
13
(.51)
14
(.55)
50
(1.97)
M10 x 1.5
22
(.87)
32
(1.26)
20
(.79)
18
(.71)
63
(2.48)
M12 x 1.75
26
(1.02)
40
(1.57)
25
(.98)
22
(.87)
80
(3.15)
M16 x 2.0
35
(1.38)
50
(1.97)
30
(1.18)
30
(1.18)