Inch and Metric Size, Aluminum
Hand Knobs
Blank, or With Blind Bores, Tapped Blind or Tapped Through Bores
DIN 6336-AL
DIN 6336-AL

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6336-AL
Specification
Information
Hand knob: Aluminum, forged, matte finish, flash mark not visible

More common in the cast iron material, DIN 6336-AL aluminum hand knobs offer a more decorative look and expand the application range of this style hand knob.
Polished finish available upon request.

See our technical section for
tolerances of bore sizes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Blind Bore

Dimensions in:

inches
(millimeters)

Part
Number
d1
d3
Blind
Bore
d4
h2+1
h4
min.
t1
1.57
(40)
.313
.55
(14)
.98
(25)
.47
(12)
.59
(15)
1.97
(50)
.313
.71
(18)
1.26
(32)
.59
(15)
.71
(18)
.375
2.48
(63)
.375
.79
(20)
1.57
(40)
.75
(19)
.87
(22)
.500
3.15
(80)
.500
.98
(25)
1.97
(50)
.91
(23)
1.10
(28)
.625
 
Metric Blind Bore

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Blind
Bore
d4
h2+1
h4
min.
t1
40
(1.57)
8
14
(.55)
25
(.98)
12
(.47)
15
(.59)
50
(1.97)
8
18
(.71)
32
(1.26)
15
(.59)
18
(.71)
10
63
(2.48)
10
20
(.79)
40
(1.57)
19
(.75)
22
(.87)
12
80
(3.15)
12
25
(.98)
50
(1.97)
23
(.91)
28
(1.10)
16
 
Blank Type Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d4
h2+1
h4
min.
t2
40
(1.57)
14
(.55)
25
(.98)
12
(.47)
13
(.51)
50
(1.97)
18
(.71)
32
(1.26)
15
(.59)
16
(.63)
63
(2.48)
20
(.79)
40
(1.57)
19
(.75)
20
(.79)
80
(3.15)
25
(.98)
50
(1.97)
23
(.91)
20
(.79)
 
Inch Tapped Through Bore and Tapped Blind Bore

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Blind
Tapped
d2
Through
Tapped
d4
h2
h2+1
h4
min.
t1
t2
1.57
(40)
5/16-18
 
.55
(14)
1.02
(26)
.98
(25)
.47
(12)
.59
(15)
.51
(13)
 
5/16-18
1.97
(50)
5/16-18
 
.71
(18)
1.34
(34)
1.26
(32)
.59
(15)
.71
(18)
.63
(16)
3/8-16
 
 
5/16-18
 
3/8-16
2.48
(63)
3/8-16
 
.79
(20)
1.65
(42)
1.57
(40)
.75
(19)
.87
(22)
.79
(20)
1/2-13
 
 
3/8-16
 
1/2-13
3.15
(80)
1/2-13
 
.98
(25)
2.05
(42)
1.97
(50)
.91
(23)
1.10
(28)
.79
(20)
5/8-11
 
 
1/2-13
 
5/8-11
 
Metric Tapped Through Bore and Tapped Blind Bore

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Blind
Tapped
d2
Through
Tapped
d4
h2+1
h4
min.
t1
t2
40
(1.57)
M8 x 1.25
 
14
(.55)
25
(.98)
12
(.47)
15
(.59)
13
(.51)
 
M8 x 1.25
50
(1.97)
M8 x 1.25
 
18
(.71)
32
(1.26)
15
(.59)
18
(.71)
16
(.63)
M10 x 1.5
 
 
M8 x 1.25
 
M10 x 1.5
63
(2.48)
M10 x 1.5
 
20
(.79)
40
(1.57)
19
(.75)
22
(.87)
20
(.79)
M12 x 1.75
 
 
M10 x 1.5
 
M12 x 1.75
80
(3.15)
M12 x 1.75
 
25
(.98)
50
(1.97)
23
(.91)
28
(1.10)
20
(.79)
M16 x 2.0
 
 
M12 x 1.75
 
M16 x 2.0