Inch and Metric Size, Phenolic Plastic
Hand Knobs
With Tapped Insert
DIN 6336-PL
DIN 6336-PL

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6336-PL
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF)
Tapped insert: Zinc plated steel or brass, molded-in

Brass threaded insert available in metric sizes only.

Hand knobs with threaded stud, see GN 6336.4-SK.
Maximum heat resistance of phenolic plastic: 150°C (300°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Steel Insert
d1
d2
Tapped
d3
h1
h2
t
min
1.97
(50)
1/4-20
.87
(22)
1.26
(32)
.67
(17)
.71
(18)
2.48
(63)
5/16-18
1.02
(26)
1.57
(40)
.83
(21)
.87
(22)
3.15
(80)
3/8-16
1.38
(35)
1.97
(50)
.98
(25)
1.18
(30)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
h1
h2
t
min
Steel Insert
Brass Insert
25
(.98)
M5 x .8
12
(.47)
16
(.63)
8
(.31)
9.5
(.37)
32
(1.26)
M6 x 1.0
14
(.55)
20
(.79)
10
(.39)
12
(.47)
-
40
(1.57)
M6 x 1.0
18
(.71)
25
(.98)
13
(.51)
14
(.55)
M8 x 1.25
50
(1.97)
M8 x 1.25
22
(.87)
32
(1.26)
17
(.67)
18
(.71)
M10 x 1.5
63
(2.48)
M10 x 1.5
26
(1.02)
40
(1.57)
21
(.83)
22
(.87)
M12 x 1.75
-
80
(3.15)
M12 x 1.75
35
(1.38)
50
(1.97)
25
(.98)
22
(.87)
80
(3.15)
M16 x 2.0
35
(1.38)
50
(1.97)
25
(.98)
30
(1.18)