Inch and Metric Size, Nylon Plastic
Hand Knobs
With Blind and Tapped Through Inserts
DIN 6336-TP
DIN 6336-TP

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6336-TP
Specification
Information
Hand knob: Black matte glass filled nylon plastic
Tapped inserts: Zinc plated steel, molded-in

DIN 6336-TP nylon plastic hand knobs are an economical choice, yet offer top quality and ergonomic styling.
Hand knobs with threaded stud, see GN 6336.4-ST.
Maximum heat resistance of nylon plastic: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Blind
Thread
d3
h1
h2
t1
t2
.98
(25)
10-32
.47
(12)
.63
(16)
.31
(8)
.37
(9.5)
-
1.26
(32)
1/4-20
.55
(14)
.79
(20)
.39
(10)
.47
(12)
-
1.57
(40)
5/16-18
.71
(18)
.98
(25)
.51
(13)
.55
(14)
.51
(13)
1.97
(50)
3/8-16
.87
(22)
1.26
(32)
.67
(17)
.71
(18)
.67
(17)
2.48
(63)
1/2-13
1.02
(26)
1.57
(40)
.83
(21)
.87
(22)
.83
(21)
 
Metric Table

Dimensions in:

millimeters
(inches)

 
Part
Number
d1
d2
Blind
Thread
d2
Through
Thread
d3
h1
h2
t1
t2
25
(.98)
M5 x .8
 
12
(.47)
16
(.63)
8
(.31)
9.5
(.37)
-
32
(1.26)
M6 x 1.0
 
14
(.55)
20
(.79)
10
(.39)
12
(.47)
-
40
(1.57)
M6 x 1.0
 
18
(.71)
25
(.98)
13
(.51)
14
(.55)
13
(.51)
M8 x 1.25
 
 
M8 x 1.25
50
(1.97)
M8 x 1.25
 
22
(.87)
32
(1.26)
17
(.67)
18
(.71)
17
(.67)
M10 x 1.5
 
 
M10 x 1.5
63
(2.48)
M10 x 1.5
 
26
(1.02)
40
(1.57)
21
(.83)
22
(.87)
21
(.83)
M12 x 1.75
 
 
M12 x 1.75
80
(3.15)
M12 x 1.75
 
35
(1.38)
50
(1.97)
25
(.98)
22
(.87)
-
M16 x 2.0
 
35
(1.38)
50
(1.97)
25
(.98)
30
(1.18)
-