Metric Size, Stainless Steel
Flat Knurled Thumb Screws
DIN 653-NI

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knurled screw body: Stainless steel, sand blasted satin finish, European standard 1.4305
(American standard 303 series)

DIN 653 flat knurled thumb screws are machined from solid bar stock.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d2 d1
Thread
I
Stud Length
k
653-M3-6-NI
Download the CAD
12
(.47)
M3 x .5 6 2.5
(.10)
653-M3-8-NI
Download the CAD
8
653-M3-10-NI
Download the CAD
10
653-M3-16-NI
Download the CAD
16
4N8F48S
Download the CAD
16
(.63)
 M4 x .7   8 3.5
(.14)
4N10F48S
Download the CAD
10
4N12F48S
Download the CAD
12
4N16F48S
Download the CAD
16
4N8F48S
Download the CAD
16
(.63)
 M4 x .7   8 3.5
(.14)
4N10F48S
Download the CAD
10
4N12F48S
Download the CAD
12
4N16F48S
Download the CAD
16
5N10F48S
Download the CAD
20
(.79)
 M5 x .8   10 4
(.16)
5N12F48S
Download the CAD
12
5N16F48S
Download the CAD
16
5N20F48S
Download the CAD
20
6N12F48S
Download the CAD
24
(.94)
 M6 x 1.0   12 5
(.20)
6N16F48S
Download the CAD
16
6N20F48S
Download the CAD
20
6N25F48S
Download the CAD
25
8N16F48S
Download the CAD
30
(1.18)
 M8 x 1.25   16 6
(.24)
8N20F48S
Download the CAD
20
8N25F48S
Download the CAD
25
8N30F48S
Download the CAD
30
10N20F48S
Download the CAD
36
(1.42)
 M10 x 1.5   20 8
(.31)
10N25F48S
Download the CAD
25
10N30F48S
Download the CAD
30
10N40F48S
Download the CAD
40