Metric Size, Steel
Flat Knurled Thumb Screws
DIN 653
DIN 653
RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 653
Specification
Information
Knurled thumb screw body: Steel, black oxide finish

DIN 653 flat knurled screws are machined from solid bar stock.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d2 d1
Thread
l
Stud Length
k
3N6F48
Download the CAD
12
(.47)
M3 x .5 6 2.5
(.10)
3N8F48
Download the CAD
8
3N10F48
Download the CAD
10
3N16F48
Download the CAD
16
3N20F48
Download the CAD
20
4N8F48
Download the CAD
16
(.63)
M4 x .7 8 3.5
(.14)
4N10F48
Download the CAD
10
4N12F48
Download the CAD
12
4N16F48
Download the CAD
16
4N20F48
Download the CAD
20
4N25F48
Download the CAD
25
5N10F48
Download the CAD
20
(.79)
M5 x .8 10 4
(.16)
5N12F48
Download the CAD
12
5N16F48
Download the CAD
16
5N20F48
Download the CAD
20
5N25F48
Download the CAD
25
5N30F48
Download the CAD
30
Part
Number
d2 d1
Thread
l
Stud Length
k
6N12F48
Download the CAD
24
(.94)
M6 x 1.0 12 5
(.20)
6N16F48
Download the CAD
16
6N20F48
Download the CAD
20
6N25F48
Download the CAD
25
6N30F48
Download the CAD
30
6N40F48
Download the CAD
40
8N16F48
Download the CAD
30
(1.18)
M8 x 1.25 16 6
(.24)
8N20F48
Download the CAD
20
8N25F48
Download the CAD
25
8N30F48
Download the CAD
30
8N35F48
Download the CAD
35
8N40F48
Download the CAD
40
10N20F48
Download the CAD
36
(1.42)
M10 x 1.5 20 8
(.31)
10N25F48
Download the CAD
25
10N30F48
Download the CAD
30
10N35F48
Download the CAD
35
10N40F48
Download the CAD
40