Inch and Metric Size, Technopolymer Plastic
Softline Knurled Knobs
With Tapped Insert

EN 4534

Elesa Model MBT.-SOFT


RoHS Compliant
 
Specification
Information

Knob core: Technopolymer plastic (Polypropylene PP)
Knob rim: Soft elastomer plastic (TPE), 70 Shore A, chemically bonded to core
Black matte finish  
Tapped insert: Brass, molded in


Elesa® original design Softline plastic knurled knobs.  
The Softline rim on the contact surface of the knob makes it particularly ergonomic and user-friendly.
The soft and slip-free surface works well with moist hands, oily surfaces, or high or low temperatures.
In addition to the soft surface, this knob has a large rim area that helps distribute the operator's contact grip and allows for higher torque to be achieved.
The hard plastic core provides guaranteed and perfect weight bearing anchoring of the tapped insert.
These knobs can also be used for adjustment control (rotating knob).
Temperature resistant to 90°C (195°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5TGB6
Download the CAD
1.73
(44)
5/16-18 .67
(17)
.94
(24)
.39
(10)
.15
(13)
6TGB7
Download the CAD
2.13
(54)
3/8-16 .79
(20)
1.18
(30)
.49
(12.5)
.71
(18)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
8NGB6
Download the CAD
44
(1.73)
M8 x 1.25  17
(.67)
24
(.94)
10
(.39)
13
(.51)
10NGB7
Download the CAD
54
(2.13)
M10 x 1.5  20
(.79)
30
(1.18)
12.5
(.49)
18
(.71)